目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
LCP Inline CW, LCP Inline CWG (VX Version) - Liquid Cooling Package
Rittal
IT 基础设施
IT 冷却 (IT-Cooling)
Powered by
CAD模型選擇
{rittal/it_solutions/cooling/lcp_inline_cw_cwg_vx_asmtab.prj},{NB=3313.540(2)},{BEST=3313.540},{STATUSPIM=30},{EOLDATE=28.02.2023},{DETAIL=2},{INFOWWW=Website},{BEZ1=Liquid Cooling Package LCP Inline CW, LCP Inline CWG},{BEZ2=Kühlmedium Wasser (CW)},{BEZ3=Nutzkühlleistung bis 30 kW},{B=300},{H=2000},{T=1200},{GL=30 kW},{KM=Wasser},{ES=Bündig},{GEW=220.000},{CNSECLASS51=27-18-07-12},{CNSECLASS70=27-18-07-12},{CNSECLASS80=27-18-07-12},{CNSETIM40=EC002515},{VERS=2},{VER=2},{PPATH=assemblies/lcp_inline_cw_cwg_vx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年2月28日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GL
Total cooling output
[kW]
KM
Cooling medium
ⁿ/ₐ
ES
Installation in bayed enclosure suite
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
3313.530(2)
3313.530
Liquid Cooling Package LC...
Cooling medium: Water (CW...
Total cooling output up t...
300
2000
1200
30 kW
Water
Protruding
220.000
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.540(2)
3313.540
Liquid Cooling Package LC...
Cooling medium: Water (CW...
Total cooling output up t...
300
2000
1200
30 kW
Water
Flush
220.000
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.550(2)
3313.550
Liquid Cooling Package LC...
Cooling medium: Water/gly...
Total cooling output up t...
300
2000
1200
28 kW
Water/glycol
Flush
280.000
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.560(2)
3313.560
Liquid Cooling Package LC...
Cooling medium: Water (CW...
Total cooling output up t...
300
2000
1200
53 kW
Water
Protruding
260.000
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.570(2)
3313.570
Liquid Cooling Package LC...
Cooling medium: Water/gly...
Total cooling output up t...
300
2000
1200
35 kW
Water/glycol
Protruding
280.000
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表