目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX IT Rack dynamic - vented
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/vx_it_63x_asmtab.prj},{NB=5309.636(2)},{BEST=5309.636},{TD=636},{SD=2},{B=800},{H=2000},{CDH1=65.5},{CDH2=2000.5},{CDB1=399.5},{CDB2=399.5},{CDT1=521.500},{CDT2=504.000},{T=1000},{HE=42},{PL1=0.0},{PL3=0},{PVV=3},{PVH=3},{TS=1},{TSO=1},{VEM=1},{MSU=0},{EA1=87.00},{EA2=700},{VER=2},{VERS=2},{DB=1},{BW=0},{FLB=0},{ZOLL=1},{SW=0},{RW=0},{SC=0},{BB=1},{GEW=MIN},{B6=0},{B7=0},{B3=800},{B1=800},{B2=712},{H1=2000},{H2=100},{H3=1912},{H4=0},{T3=1000},{T1=1000},{T2=912},{VV=0},{DIST19=MIN},{Y=0.000},{YY=100.000},{X4=1.000},{TT=958},{VER1=2.000},{X1=100.000},{X2=0.000},{X3=0.000},{X=0.000},{SS=1},{BEZ1=VX IT Rack dynamic RAL 7035},{BEZ2=42 HE belüftet},{FARBE=RAL 7035},{FARBE1=RAL 7035},{BESTGEH=8611.070},{DETAIL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEST
Part number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
重量
[mm]
H
高度
[mm]
T
深度
[mm]
HE
HE/U
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5308.633(2)
5308.633
VX IT Rack dynamic RAL 70...
42 U vented
600
2000
1000
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5310.638(2)
5310.638
VX IT Rack dynamic RAL 70...
42 U vented
600
2000
1200
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5307.634(2)
5307.634
VX IT Rack dynamic RAL 70...
42 U vented
800
2000
800
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5309.636(2)
5309.636
VX IT Rack dynamic RAL 70...
42 U vented
800
2000
1000
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5311.636(2)
5311.636
VX IT Rack dynamic RAL 70...
42 U vented
800
2000
1200
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5313.633(2)
5313.633
VX IT Rack dynamic RAL 70...
47 U vented
600
2200
1000
47
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5315.638(2)
5315.638
VX IT Rack dynamic RAL 70...
47 U vented
600
2200
1200
47
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5314.636(2)
5314.636
VX IT Rack dynamic RAL 70...
47 U vented
800
2200
1000
47
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5316.636(2)
5316.636
VX IT Rack dynamic RAL 70...
47 U vented
800
2200
1200
47
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表