目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Network/server enclosures TS-IT - Glazed door, without interior design, degree of protection IP 55
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/ts_it_790_asmtab.prj},{NB=5508.790(2)},{BEST=5508.790},{STATUSPIM=},{EOLDATE=},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Netzwerk-/Serverschränke TS IT},{BEZ2=mit Sichttür, IP 55, Leerschrank},{BEZ3=-},{INFOPAGE=nh2015_s51_s53},{B=600},{H=2000},{T=1000},{HE=0},{GEW=96.000},{CNSECLASS51=27-18-02-01},{CNSECLASS70=27-18-02-07},{CNSECLASS80=27-18-02-07},{PPATH=assemblies/ts_it_asmtpl.prj},{CNSETIM40=EC002499},{VERS=1},{TD=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BEST
型号 TS
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5525.790(2)
5525.790
Network/server enclosures...
with glazed door, IP 55, ...
600
800
600
45.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5526.790(2)
5526.790
Network/server enclosures...
with glazed door, IP 55, ...
600
1200
600
55.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5503.790(2)
5503.790
Network/server enclosures...
with glazed door, IP 55, ...
800
1200
800
75.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5504.790(2)
5504.790
Network/server enclosures...
with glazed door, IP 55, ...
800
1200
1000
86.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5527.790(2)
5527.790
Network/server enclosures...
with glazed door, IP 55, ...
600
1800
600
71.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5528.790(2)
5528.790
Network/server enclosures...
with glazed door, IP 55, ...
600
1800
800
75.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5505.790(2)
5505.790
Network/server enclosures...
with glazed door, IP 55, ...
800
1800
800
102.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5529.790(2)
5529.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
600
74.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5530.790(2)
5530.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
800
80.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5508.790(2)
5508.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
1000
96.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5510.790(2)
5510.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2000
1200
0.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5506.790(2)
5506.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
600
94.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5507.790(2)
5507.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
800
100.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5509.790(2)
5509.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
1000
104.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5511.790(2)
5511.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2000
1200
115.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5531.790(2)
5531.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
800
85.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5513.790(2)
5513.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
1000
0.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5515.790(2)
5515.790
Network/server enclosures...
with glazed door, IP 55, ...
600
2200
1200
103.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5512.790(2)
5512.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
800
113.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5514.790(2)
5514.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
1000
111.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5516.790(2)
5516.790
Network/server enclosures...
with glazed door, IP 55, ...
800
2200
1200
0.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表