目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC2 - Head pillar
Rigon
Blanking die-sets
Die sets
Die pillars
Powered by
CAD模型選擇
{rigon/93_trancia/a1/a2/rtc2.prj},{NB=RTC2 25X36X145},{IDNR=},{SIG=RTC2},{COD=RTC2 25X36X145},{D1=25},{D2=36},{L1=40},{L=145},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{DS=61 - 63 HRC},{RES=110},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTC2 15X26X085
RTC2
RTC2 15X26X085
15
26
30
85
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X095
RTC2
RTC2 15X26X095
15
26
30
95
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X105
RTC2
RTC2 15X26X105
15
26
30
105
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X115
RTC2
RTC2 15X26X115
15
26
30
115
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X125
RTC2
RTC2 15X26X125
15
26
30
125
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X135
RTC2
RTC2 15X26X135
15
26
30
135
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X145
RTC2
RTC2 15X26X145
15
26
30
145
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 15X26X155
RTC2
RTC2 15X26X155
15
26
30
155
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X085
RTC2
RTC2 16X26X085
16
26
30
85
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X095
RTC2
RTC2 16X26X095
16
26
30
95
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X105
RTC2
RTC2 16X26X105
16
26
30
105
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X115
RTC2
RTC2 16X26X115
16
26
30
115
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X125
RTC2
RTC2 16X26X125
16
26
30
125
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X135
RTC2
RTC2 16X26X135
16
26
30
135
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X145
RTC2
RTC2 16X26X145
16
26
30
145
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 16X26X155
RTC2
RTC2 16X26X155
16
26
30
155
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X085
RTC2
RTC2 17X28X085
17
28
30
85
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X095
RTC2
RTC2 17X28X095
17
28
30
95
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X105
RTC2
RTC2 17X28X105
17
28
30
105
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X115
RTC2
RTC2 17X28X115
17
28
30
115
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X125
RTC2
RTC2 17X28X125
17
28
35
125
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X135
RTC2
RTC2 17X28X135
17
28
35
135
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X145
RTC2
RTC2 17X28X145
17
28
35
145
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X155
RTC2
RTC2 17X28X155
17
28
35
155
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
RTC2 17X28X170
RTC2
RTC2 17X28X170
17
28
35
170
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110
Hardening and tempering
Grinding and lapping
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表