目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
REDF - Perforated spacers
Rigon
Plastic
Italian plastic sets
Locating units
Powered by
CAD模型選擇
{rigon/92_plastica/a2/a8_sg/redf.prj},{NB=REDF 20X060},{CODE=REDF 20X060},{D1=20},{D2=12.5},{L=60},{MATERIALE=UNI C10},{DS=58-62 HRC},{TT=Cementazione e tempera},{FS=Finemente rettificata},{NOTE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
Length
[mm]
MATERIALE
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
TT
Heat treatment
ⁿ/ₐ
FS
Surface finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
REDF 10X040
REDF 10X040
10
6.2
40
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 10X060
REDF 10X060
10
6.2
60
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 10X080
REDF 10X080
10
6.2
80
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 10X100
REDF 10X100
10
6.2
100
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 10X120
REDF 10X120
10
6.2
120
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X040
REDF 14X040
14
8.3
40
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X060
REDF 14X060
14
8.3
60
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X080
REDF 14X080
14
8.3
80
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X100
REDF 14X100
14
8.3
100
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X120
REDF 14X120
14
8.3
120
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X140
REDF 14X140
14
8.3
140
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X160
REDF 14X160
14
8.3
160
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 14X180
REDF 14X180
14
8.3
180
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X040
REDF 18X040
18
10.4
40
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X060
REDF 18X060
18
10.4
60
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X080
REDF 18X080
18
10.4
80
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X100
REDF 18X100
18
10.4
100
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X120
REDF 18X120
18
10.4
120
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X140
REDF 18X140
18
10.4
140
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X160
REDF 18X160
18
10.4
160
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X180
REDF 18X180
18
10.4
180
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 18X200
REDF 18X200
18
10.4
200
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 20X040
REDF 20X040
20
12.5
40
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 20X060
REDF 20X060
20
12.5
60
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
REDF 20X080
REDF 20X080
20
12.5
80
UNI C10
58-62 HRC
Cementation and tempering
Finely ground
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表