目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-01 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rbb01.prj},{NB=RBB01-455635},{IDNR=},{SIG=RBB01},{COD=RBB01 455635},{CODEX=455635},{DD=45.0},{D=56},{L=35},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
Ø d G7
[mm]
D
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB01-081208
RBB01
RBB01 081208
8.0
12
8
Aluminum bronze and solid...
200 - 220 HB
RBB01-081210
RBB01
RBB01 081210
8.0
12
10
Aluminum bronze and solid...
200 - 220 HB
RBB01-081212
RBB01
RBB01 081212
8.0
12
12
Aluminum bronze and solid...
200 - 220 HB
RBB01-081215
RBB01
RBB01 081215
8.0
12
15
Aluminum bronze and solid...
200 - 220 HB
RBB01-101408
RBB01
RBB01 101408
10.0
14
8
Aluminum bronze and solid...
200 - 220 HB
RBB01-101410
RBB01
RBB01 101410
10.0
14
10
Aluminum bronze and solid...
200 - 220 HB
RBB01-101412
RBB01
RBB01 101412
10.0
14
12
Aluminum bronze and solid...
200 - 220 HB
RBB01-101415
RBB01
RBB01 101415
10.0
14
15
Aluminum bronze and solid...
200 - 220 HB
RBB01-101420
RBB01
RBB01 101420
10.0
14
20
Aluminum bronze and solid...
200 - 220 HB
RBB01-101508
RBB01
RBB01 101508
10.0
15
8
Aluminum bronze and solid...
200 - 220 HB
RBB01-101510
RBB01
RBB01 101510
10.0
15
10
Aluminum bronze and solid...
200 - 220 HB
RBB01-101512
RBB01
RBB01 101512
10.0
15
12
Aluminum bronze and solid...
200 - 220 HB
RBB01-101515
RBB01
RBB01 101515
10.0
15
15
Aluminum bronze and solid...
200 - 220 HB
RBB01-101520
RBB01
RBB01 101520
10.0
15
20
Aluminum bronze and solid...
200 - 220 HB
RBB01-121810
RBB01
RBB01 121810
12.0
18
10
Aluminum bronze and solid...
200 - 220 HB
RBB01-121812
RBB01
RBB01 121812
12.0
18
12
Aluminum bronze and solid...
200 - 220 HB
RBB01-121815
RBB01
RBB01 121815
12.0
18
15
Aluminum bronze and solid...
200 - 220 HB
RBB01-121816
RBB01
RBB01 121816
12.0
18
16
Aluminum bronze and solid...
200 - 220 HB
RBB01-121820
RBB01
RBB01 121820
12.0
18
20
Aluminum bronze and solid...
200 - 220 HB
RBB01-121825
RBB01
RBB01 121825
12.0
18
25
Aluminum bronze and solid...
200 - 220 HB
RBB01-121830
RBB01
RBB01 121830
12.0
18
30
Aluminum bronze and solid...
200 - 220 HB
RBB01-131912
RBB01
RBB01 131912
13.0
19
12
Aluminum bronze and solid...
200 - 220 HB
RBB01-131916
RBB01
RBB01 131916
13.0
19
16
Aluminum bronze and solid...
200 - 220 HB
RBB01-131920
RBB01
RBB01 131920
13.0
19
20
Aluminum bronze and solid...
200 - 220 HB
RBB01-142012
RBB01
RBB01 142012
14.0
20
12
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表