Rod eye model
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Standard cylinders
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/normzylinder/gelenkauge.prj},{NB=450.420-M},{ARTNR=450.420-M},{FZ=2.DM. / 5.DMD. / 7. DMI. + 7.DMA.},{KOLBEN=40 / 40 / 50 - 63},{GEW=M12x1,25},{A=32.0},{B=16.0},{B1=12.0},{C=17.0},{CH=19.0},{D=M12x1.25},{F=50.0},{G=17.5},{G1=22.0},{L=66.0},{M=12.0},{GW=116},{ND=12.000},{TL=22.000},{P=1.25},{BD=22.220},{BH=6.500},{DI=32},{VER=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FZ
For cylinders
ⁿ/ₐ
KOLBEN
Piston Ø
[mm]
GEW
Piston rod thread
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
CH
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
G
ØG
[mm]
G1
ØG1
[mm]
L
[mm]
M
ØM
[mm]
GW
Weight
[g]
450.410-M
450.410-M
1.DM. / 2.DM. / 5. DMD. /...
25 / 32 / 32 / 32 - 40 / ...
M10x1,25
28.0
14.0
10.5
15.0
17.0
M10x1.25
43.0
15.0
19.0
57.0
10.0
78
450.420-M
450.420-M
2.DM. / 5.DMD. / 7. DMI. ...
40 / 40 / 50 - 63
M12x1,25
32.0
16.0
12.0
17.0
19.0
M12x1.25
50.0
17.5
22.0
66.0
12.0
116
450.430-M
450.430-M
2.DM. / 5.DMD. / 7. DMI. ...
50 / 50 - 63 / 80 - 100
M16x1,5
42.0
21.0
15.0
23.0
22.0
M16x1.5
64.0
22.0
27.0
85.0
16.0
226
450.440-M
450.440-M
5.DMD.
80 - 100
M20x1,5
50.0
25.0
18.0
27.0
30.0
M20x1.5
77.0
27.5
34.0
102.0
20.0
404
450.450-M
450.450-M
5.DMD.
125
M27x2
70.0
37.0
25.0
36.0
41.0
M27x2
110.0
40.0
50.0
145.0
30.0
1190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表