Ball valves with red steel lever, lightweight type, female/female thread
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
With steel lever
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/mit_stahlhebel/kugelhahn_mit_rotem_stahlhebel.prj},{NB=330.05-R-1},{IDNR=},{ARTNR=330.05-R},{V=1},{G=3/4},{DN=20},{PN=40},{A=105.0},{B=48.4},{L=58.0},{NDM=26.441},{TYPE=4},{E=10.5},{F=10.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
DN
[mm]
PN
[bar]
A
[mm]
B
[mm]
L
[mm]
E
[mm]
F
[mm]
330.02-R
330.02-R
1/4
8
40
85.0
37.2
46.0
12.0
12.0
330.03-R
330.03-R
3/8
10
40
85.0
37.2
50.0
12.0
12.0
330.04-R
330.04-R
1/2
15
40
85.0
44.1
50.0
9.5
9.5
330.05-R
330.05-R
3/4
20
40
105.0
48.4
58.0
10.5
10.5
330.06-R
330.06-R
1
25
40
105.0
52.3
69.0
12.0
12.0
330.07-R
330.07-R
1 1/4
32
40
130.0
63.1
80.0
13.5
13.5
330.08-R
330.08-R
1 1/2
40
40
130.0
69.1
91.5
14.5
14.5
330.09-R
330.09-R
2
50
40
165.0
83.4
109.0
16.5
16.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表