您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Capsule-type pressure gauges, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Special pressure gauges
Capsule-type pressure gauges 63, 100 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/sondermanometer/kapselfedermanometer_63-100mm/kapselfedermanometer_au.prj},{NB=6801},{ARTNR=6801},{MB=-160 / 0 mbar},{V=für Vakuum},{D=100.0},{A=G 1/2},{A11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
5801
5801
-160 / 0 mbar
For vacuum
63.0
G 1/4
5802
5802
-100 / 0 mbar
For vacuum
63.0
G 1/4
5803
5803
-60 / 0 mbar
For vacuum
63.0
G 1/4
5812
5812
0 - 40 mbar
-
63.0
G 1/4
5813
5813
0 - 60 mbar
-
63.0
G 1/4
5814
5814
0 - 100 mbar
-
63.0
G 1/4
5815
5815
0 - 160 mbar
-
63.0
G 1/4
5816
5816
0 - 250 mbar
-
63.0
G 1/4
5817
5817
0 - 400 mbar
-
63.0
G 1/4
6801
6801
-160 / 0 mbar
For vacuum
100.0
G 1/2
6802
6802
-100 / 0 mbar
For vacuum
100.0
G 1/2
6803
6803
-60 / 0 mbar
For vacuum
100.0
G 1/2
6804
6804
-25 / +15 mbar
For vacuum
100.0
G 1/2
6805
6805
-40 / + 20 mbar
For vacuum
100.0
G 1/2
6811
6811
0 - 25 mbar
-
100.0
G 1/2
6812
6812
0 - 40 mbar
-
100.0
G 1/2
6813
6813
0 - 60 mbar
-
100.0
G 1/2
6814
6814
0 - 100 mbar
-
100.0
G 1/2
6815
6815
0 - 160 mbar
-
100.0
G 1/2
6816
6816
0 - 250 mbar
-
100.0
G 1/2
6817
6817
0 - 400 mbar
-
100.0
G 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表