Filter regulators with polycarbonate bowl, bowl guard and semi-automatic drain valve
Riegler
Pneumatic products
Service Units
Service units, »Standard« Series
Filter regulators
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/standard/filterregler_standard/filterregler_pcarb_sk_hauto_abvent_std_asmtab.prj},{NB=678.020 S},{ARTNR=678.020 S},{GEW=3/8},{DF=1500},{DN=11},{A=70.0},{C=120.5},{D=145.9},{F=76.5},{VER=9},{VERS=2},{PPATH=assemblies/filterregler_polycarb_sk_std_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread G
ⁿ/ₐ
DF
Flow rate
[l/min]
DN
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
F
[mm]
578.020 S
578.020 S
1/4
900
8
54.0
106.5
129.7
62.0
578.030 S
578.030 S
3/8
900
8
54.0
106.5
129.7
62.0
678.020 S
678.020 S
3/8
1500
11
70.0
120.5
145.9
76.5
678.41 S
678.41 S
1/2
3000
14
82.0
130.0
169.4
83.0
678.42 S
678.42 S
3/4
7000
25
125.0
190.6
261.4
145.0
678.43 S
678.43 S
1
7000
25
125.0
190.6
261.4
145.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表