Male elbows, swivel type, parallel male thread
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder/messing-vernickelt/winkel_dreh_aus_zylindrisch.prj},{NB=54.014-6-E},{ARTNR=54.014-6-E},{G=G 1/4},{FS=6},{L1=21.5},{L2=24.0},{SW=13},{X=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FS
For hose O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
54.005-4-E
54.005-4-E
M 5
4
18.0
14.8
9
54.005-6-E
54.005-6-E
M 5
6
21.0
14.8
9
54.018-4-E
54.018-4-E
G 1/8
4
20.0
20.0
13
54.018-6-E
54.018-6-E
G 1/8
6
21.5
20.0
13
54.018-8-E
54.018-8-E
G 1/8
8
24.0
20.3
13
54.014-4-E
54.014-4-E
G 1/4
4
20.0
24.0
13
54.014-6-E
54.014-6-E
G 1/4
6
21.5
24.0
13
54.014-8-E
54.014-8-E
G 1/4
8
24.0
24.3
13
54.014-10-E
54.014-10-E
G 1/4
10
27.0
24.0
16
54.038-8-E
54.038-8-E
G 3/8
8
24.0
25.8
13
54.038-10-E
54.038-10-E
G 3/8
10
27.0
28.0
16
54.038-12-E
54.038-12-E
G 3/8
12
29.0
28.5
20
54.012-10-E
54.012-10-E
G 1/2
10
27.0
30.0
16
54.012-12-E
54.012-12-E
G 1/2
12
29.0
33.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表