目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
D4-10A Lever Clamping Steel Tapped/Reamed - Chrome Plated Steel Bakelite Plastic Ball Tapped or Reamed
Reid Supply
Knobs, Handles & Hand Wheels
Levers
Clamping Levers
Low-Profile Clamping Levers
Low-Profile Clamping Levers - Female
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080100/l5_n03080101/d4-10a.prj},{NB=D4-30A},{PN=D4-30A},{AMERSID=1043845},{APACID=-},{EMEAID=-},{A=3.25000000},{B=0.93750000},{C=1.00000000},{D=0.75000000},{E=3/8},{F=0.15625000},{F8=0.15625},{MDIA=0.3750},{PITCH=0.06250},{STATECUTEXTRUDE2=},{STATECUTSWEEP1=S},{STATEHELIXSPIRAL=S},{STATESKETCH6=S},{STATESKETCH7=S},{R=0.40625},{ND=0.37500},{D1=3.71875},{URL=https://www.reidsupply.com/en-us/p/clamping-levers/d4-30a}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Length
[Inch]
B
B Ball Diameter
[Inch]
C
C Body Diameter
[Inch]
D
D Body Height
[Inch]
E
E Ream or Tap Size
ⁿ/ₐ
F
F Set Screw Hole
[Inch]
D4-10A
D4-10A
1043843
-
-
2
3/4
5/8
7/16
1/4
1/8
D4-15A
D4-15A
1043854
-
-
2
3/4
5/8
7/16
5/16-18
0
D4-20A
D4-20A
1043844
-
-
2 1/2
13/16
25/32
9/16
5/16
1/8
D4-25A
D4-25A
1043855
-
-
2 1/2
13/16
25/32
9/16
3/8-16
0
D4-30A
D4-30A
1043845
-
-
3 1/4
15/16
1
3/4
3/8
5/32
D4-35A
D4-35A
1043856
-
-
3 1/4
15/16
1
3/4
1/2-13
0
D4-40A
D4-40A
1043846
-
-
4
1 1/4
1 1/4
7/8
1/2
1/2
D4-45A
D4-45A
1043857
-
-
4
1 1/4
1 1/4
7/8
5/8-11
0
D4-50A
D4-50A
1043847
-
-
5
1 1/2
1 9/16
1 1/8
5/8
1/4
D4-55A
D4-55A
1043858
-
-
5
1 1/2
1 9/16
1 1/8
3/4-10
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表