您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-5457 - Male Clamping Handles - Notched Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5457.prj},{NB=KHA-7056},{PN=KHA-7056},{AMERSID=1086857},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=1/2-13},{C=1.77},{D=1.00},{E=0.75},{F=0.39},{H=2.52},{J=1.68},{L=3.74},{MS=Inch},{SL=44.958},{TS=12.700},{PITCH=1.95385},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-7056}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5457
KHA-5457
1086324
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5460
KHA-5460
1086325
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5487
KHA-5487
1086334
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.98
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5490
KHA-5490
1086335
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
0.98
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5523
KHA-5523
1086346
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.18
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5526
KHA-5526
1086347
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.18
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5559
KHA-5559
1086358
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.38
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5562
KHA-5562
1086359
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.38
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5595
KHA-5595
1086370
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.57
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5598
KHA-5598
1086371
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.57
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5631
KHA-5631
1086382
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.77
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5634
KHA-5634
1086383
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.77
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5667
KHA-5667
1086394
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.97
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5670
KHA-5670
1086395
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.97
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5694
KHA-5694
1086403
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.17
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5697
KHA-5697
1086404
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.17
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5721
KHA-5721
1086412
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.36
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5724
KHA-5724
1086413
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.36
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5733
KHA-5733
1086416
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.76
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5736
KHA-5736
1086417
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.76
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5745
KHA-5745
1086420
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
3.15
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5748
KHA-5748
1086421
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.15
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5757
KHA-5757
1086424
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
3.54
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5760
KHA-5760
1086425
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.54
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-6168
KHA-6168
1086561
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
3/8-16
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表