Nederlands
svenska
English
RMC Custom lengths
Ready
Bender
RMC
RMC Custom lengths
Powered by
CAD模型選擇
{ready/bieger/rmc/rmc_kundenlaen/rmc_kundenlaenge_asmtab.prj},{NB=RMC150-622.3(1)},{IDNR=},{ORDERNO=RMC150},{VERS1=6},{VERS2=9},{VERS3=1},{X=622.3},{XMIN=622.300},{XMAX=914.400},{BS=1},{PTMIN=1.900},{PTMAX=3.000},{PH=14.800},{GL=50.800},{D=38.100},{SW=98.420},{SF=38.100},{SK=60.330},{SH=47.630},{B=12.900},{C=11.890},{J=14.760},{XA=17.000},{YB=50.000},{YC=30.000},{SHCS=M8},{ND=8.000},{XX11=17.330},{XX12=39.690},{XX13=2.380},{XX14=30.000},{HF=E},{S=6.0},{DK=13.0},{KM=Km8},{XX15=9.000},{XX16=15.080},{XX17=9.140},{XX18=33.350},{XX19=10.490},{XX20=10.490},{XX21=9.530},{XX22=69.850},{XX23=7.110},{XX24=12.700},{XX25=7.000},{SFH=M6x50},{PPATH=rmc_kundenlaenge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDERNO
Bestellnummer
ⁿ/ₐ
PTMIN
Material thickness
[mm]
PTMAX
Material thickness
[mm]
PH
Min part hight
[mm]
GL
Gib length
[mm]
D
Diameter
[mm]
SW
Saddle Width
[mm]
SF
Saddle to Front
[mm]
SK
Saddle to Key
[mm]
SH
Saddle Height
[mm]
B
Rocker diamension
[mm]
C
Rocker diamension
[mm]
J
Rocker diamension
[mm]
XA
[mm]
YB
[mm]
YC
[mm]
XD
[mm]
XE
[mm]
SHCS
Thread
ⁿ/ₐ
RMC062-152.4
RMC062
0.250
1.000
6.300
28.600
15.880
53.980
19.050
34.930
22.230
5.390
4.950
6.150
9.000
30.000
14.000
19.050
38.100
M4
RMC062-317.5
RMC062
0.250
1.000
6.300
28.600
15.880
53.980
19.050
34.930
22.230
5.390
4.950
6.150
9.000
30.000
14.000
26.458
52.917
M4
RMC062-622.3
RMC062
0.250
1.000
6.300
28.600
15.880
53.980
19.050
34.930
22.230
5.390
4.950
6.150
9.000
30.000
14.000
38.894
77.787
M4
RMC100-152.4
RMC100
1.000
1.900
9.900
38.100
25.400
73.030
28.580
44.450
34.930
8.610
7.930
9.830
12.000
37.500
21.500
19.050
38.100
M6
RMC100-317.5
RMC100
1.000
1.900
9.900
38.100
25.400
73.030
28.580
44.450
34.930
8.610
7.930
9.830
12.000
37.500
21.500
26.458
52.917
M6
RMC100-622.3
RMC100
1.000
1.900
9.900
38.100
25.400
73.030
28.580
44.450
34.930
8.610
7.930
9.830
12.000
37.500
21.500
38.894
77.787
M6
RMC150-152.4
RMC150
1.900
3.000
14.800
50.800
38.100
98.420
38.100
60.330
47.630
12.900
11.890
14.760
17.000
50.000
30.000
9.525
19.050
M8
RMC150-317.5
RMC150
1.900
3.000
14.800
50.800
38.100
98.420
38.100
60.330
47.630
12.900
11.890
14.760
17.000
50.000
30.000
31.750
63.500
M8
RMC150-622.3
RMC150
1.900
3.000
14.800
50.800
38.100
98.420
38.100
60.330
47.630
12.900
11.890
14.760
17.000
50.000
30.000
44.450
88.900
M8
RMC200-203.2
RMC200
3.000
4.100
19.700
63.500
50.800
123.830
47.630
76.200
60.330
17.220
15.850
19.660
31.500
66.000
37.500
50.800
101.600
M10
RMC200-317.5
RMC200
3.000
4.100
19.700
63.500
50.800
123.830
47.630
76.200
60.330
17.220
15.850
19.660
31.500
66.000
37.500
52.917
105.833
M10
RMC200-622.3
RMC200
3.000
4.100
19.700
63.500
50.800
123.830
47.630
76.200
60.330
17.220
15.850
19.660
31.500
66.000
37.500
62.230
124.460
M10
RMC250-203.2
RMC250
4.100
5.300
24.600
76.200
63.500
149.230
57.150
92.080
73.030
21.540
19.810
24.590
35.000
79.000
44.000
50.800
101.600
M12
RMC250-317.5
RMC250
4.100
5.300
24.600
76.200
63.500
149.230
57.150
92.080
73.030
21.540
19.810
24.590
35.000
79.000
44.000
52.917
105.833
M12
RMC250-622.3
RMC250
4.100
5.300
24.600
76.200
63.500
149.230
57.150
92.080
73.030
21.540
19.810
24.590
35.000
79.000
44.000
62.230
124.460
M12
RMC300-203.2
RMC300
5.300
6.400
29.500
88.900
76.200
174.630
69.850
104.780
85.730
25.830
23.770
29.490
40.000
92.500
57.000
50.800
101.600
M12
RMC300-317.5
RMC300
5.300
6.400
29.500
88.900
76.200
174.630
69.850
104.780
85.730
25.830
23.770
29.490
40.000
92.500
57.000
52.917
105.833
M12
RMC300-622.3
RMC300
5.300
6.400
29.500
88.900
76.200
174.630
69.850
104.780
85.730
25.830
23.770
29.490
40.000
92.500
57.000
62.230
124.460
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表