目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.12 - Lifting pin MERCEDES-BENZ
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_12.prj},{NB=B02.12.40},{CA=B8 2002 0370694},{DES=PERNO MERCEDES-BENZ KG.5000 Ø40X225},{ML=5000},{MDW=10000},{B=80.000},{D=42.000},{D1=40.000},{D2=50.000},{E1=80.000},{L=225.000},{L1=188.000},{L2=10.000},{S=180.000},{S1=50.000},{LX1=2.000},{LX2=6.000},{LX3=13.000},{LX4=6.062},{LX5=13.000},{DX1=16.000},{DX2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CA
Automotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ML
Max Load
[kg]
MDW
Max Die Weight
[kg]
B
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
S
[mm]
S1
[mm]
B02.12.32
B8 2002 0370693
LIFTING PIN MERCEDES-BENZ...
3200
6400
60.000
34.000
32.000
40.000
63.000
175.000
145.000
10.000
140.000
40.000
B02.12.40
B8 2002 0370694
LIFTING PIN MERCEDES-BENZ...
5000
10000
80.000
42.000
40.000
50.000
80.000
225.000
188.000
10.000
180.000
50.000
B02.12.50
B8 2002 0537341
LIFTING PIN MERCEDES-BENZ...
8000
16000
100.000
52.000
50.000
60.000
100.000
273.000
230.000
11.000
220.000
60.000
B02.12.63
B8 2002 0537342
LIFTING PIN MERCEDES-BENZ...
12500
25000
120.000
65.000
63.000
75.000
125.000
347.000
295.000
14.000
280.000
80.000
B02.12.76
B8 2002 0537343
LIFTING PIN MERCEDES-BENZ...
31500
63000
140.000
78.000
76.000
95.000
160.000
422.000
360.000
15.000
340.000
100.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表