目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL M2F - Die-set Serie M
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
PRESS-FITTED GUIDE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/fixed_type/m_2pmf_f_asmtab.prj},{NB=BPL M2FA 230 B-115},{MAT=A},{CODE1=F625502},{CODEX1=M2FA 230 B},{CODEX2=M2FB 230 B},{L=400},{M=200},{E1A=171.0},{N=317.5},{P=306},{D=48},{E=43},{C=23},{F=25},{G=24},{H1=115},{MASS=61},{DTCST=25},{D2TCST=24},{XX=45},{H11=115,125,135,145,155,170,185,225,250},{H11X=200},{COD1=T CST25200},{COD2=T CST24200},{COD3=T BLN25 70},{COD4=T BLN24 70},{LA2=70},{PPATH=m_2pmf_f_asmtpl.prj},{MATP=},{FIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
L
[mm]
M
[mm]
E1A
[mm]
E1
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
MASS
Weight
[kg]
USX
[mm]
USY
[mm]
BPL M2FA 010 A-85
M2FA 010 A
125
125
37.5
75.0
23
23
18
17
7
47.0
47.0
BPL M2FA 010 B-85
M2FA 010 B
125
125
37.5
75.0
33
23
18
17
8
47.0
47.0
BPL M2FA 020 A-85
M2FA 020 A
140
80
45.0
90.0
23
23
18
17
4
62.0
2.0
BPL M2FA 020 B-85
M2FA 020 B
140
80
45.0
90.0
28
23
18
17
5
62.0
2.0
BPL M2FA 030 A-85
M2FA 030 A
150
125
50.0
100.0
23
23
18
17
8
72.0
47.0
BPL M2FA 030 B-85
M2FA 030 B
150
125
50.0
100.0
33
23
18
17
9
72.0
47.0
BPL M2FA 040 A-115
M2FA 040 A
150
150
46.0
92.0
28
28
25
24
11
56.0
56.0
BPL M2FA 040 B-115
M2FA 040 B
150
150
46.0
92.0
38
28
25
24
13
56.0
56.0
BPL M2FA 050 A-85
M2FA 050 A
170
100
60.0
120.0
28
28
18
17
8
92.0
22.0
BPL M2FA 050 B-85
M2FA 050 B
170
100
60.0
120.0
33
28
18
17
9
92.0
22.0
BPL M2FA 060 A-115
M2FA 060 A
175
175
58.5
117.0
28
28
25
24
16
81.0
81.0
BPL M2FA 060 B-115
M2FA 060 B
175
175
58.5
117.0
38
28
25
24
18
81.0
81.0
BPL M2FA 070 A-85
M2FA 070 A
200
120
75.0
150.0
28
28
18
17
12
122.0
42.0
BPL M2FA 070 B-85
M2FA 070 B
200
120
75.0
150.0
33
28
18
17
12
122.0
42.0
BPL M2FA 080 A-115
M2FA 080 A
200
150
71.0
142.0
28
28
25
24
14
106.0
56.0
BPL M2FA 080 B-115
M2FA 080 B
200
150
71.0
142.0
38
28
25
24
17
106.0
56.0
BPL M2FA 090 A-115
M2FA 090 A
200
175
71.0
142.0
28
28
25
24
17
106.0
81.0
BPL M2FA 090 B-115
M2FA 090 B
200
175
71.0
142.0
38
28
25
24
20
106.0
81.0
BPL M2FA 100 A-115
M2FA 100 A
200
200
71.0
142.0
28
28
25
24
19
106.0
106.0
BPL M2FA 100 B-115
M2FA 100 B
200
200
71.0
142.0
38
28
25
24
22
106.0
106.0
BPL M2FA 100 C-115
M2FA 100 C
200
200
71.0
142.0
48
33
25
24
27
106.0
106.0
BPL M2FA 110 A-115
M2FA 110 A
250
130
96.0
192.0
33
33
25
24
18
156.0
36.0
BPL M2FA 110 B-115
M2FA 110 B
250
130
96.0
192.0
43
33
25
24
21
156.0
36.0
BPL M2FA 120 A-115
M2FA 120 A
250
150
96.0
192.0
33
33
25
24
21
156.0
56.0
BPL M2FA 120 B-115
M2FA 120 B
250
150
96.0
192.0
43
33
25
24
24
156.0
56.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表