目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CENCON C - Centering unit
RCM
STANDARD PARTS FOR MOULD MAKING
CENTERING ELEMENTS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/elementi_di_centraggio/cencon_c.prj},{NB=CENTRAGGI CONICI D._C CENCON20},{IDNR=},{TYP=CENCON},{D1=20},{L2=16},{L1=10},{L=64},{H=31},{D=M8},{T=20},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{DN=8},{DK=6.647},{DX=5.350},{R=11.700},{DY=7.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
L2
[mm]
L1
[mm]
L
[mm]
H
[mm]
D
ⁿ/ₐ
T
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
DX
[mm]
R
[mm]
DY
[mm]
CENCON16
CENCON
16
12
8
50
24
M6
13
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
4.300
11.300
5.500
CENCON20
CENCON
20
16
10
64
31
M8
20
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5.350
11.700
7.500
CENCON25
CENCON
25
17
12
64
31
M8
20
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5.800
17.800
7.500
CENCON32
CENCON
32
23
15
80
39
M10
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7.000
20.900
8.500
CENCON40
CENCON
40
26
20
100
49
M10
24
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7.200
23.300
8.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表