目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SC 7500 - ISO 11901 Standard
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
SC ISO11901-1,VDI3003 - SCF
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/sc_scf/sc_7500_tab.prj},{NB=SC7500-113-D-N(0--)},{CU=113.0},{L=380.0},{LMIN=267.0},{RC=3},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=2083.0},{S=50.27},{W=23.98},{Y=MIN},{SIZE=7500.000},{DK=80.000},{ED=1.000},{ZZ=MIN},{S2=50.26548},{V2=2.08296},{P2=150},{OSM=9},{PRA=11.000},{SPM=24},{CODE=SC7500-113-D-N},{CODENIT=AR75-113.1-C},{D=150},{OP=SC},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[cm²]
W
Weight
[Kg]
SC7500-025-D
SC7500-025-D
25.0
205.0
180.0
3
150
150
20
7540
9330
10472
767.0
50.27
18.71
SC7500-038-D
SC7500-038-D
38.0
231.0
193.0
3
150
150
20
7540
9809
11192
963.0
50.27
19.50
SC7500-050-D
SC7500-050-D
50.0
255.0
205.0
3
150
150
20
7540
10129
11679
1144.0
50.27
20.24
SC7500-063-D
SC7500-063-D
63.5
282.0
218.5
3
150
150
20
7540
10400
12095
1348.0
50.27
21.06
SC7500-075-D
SC7500-075-D
75.0
305.0
230.0
3
150
150
20
7540
10581
12375
1522.0
50.27
21.76
SC7500-080-D
SC7500-080-D
80.0
315.0
235.0
3
150
150
20
7540
10648
12480
1597.0
50.27
22.07
SC7500-088-D
SC7500-088-D
88.0
330.0
242.0
3
150
150
20
7540
10778
12682
1706.0
50.27
22.45
SC7500-100-D
SC7500-100-D
100.0
355.0
255.0
3
150
150
20
7540
10871
12828
1899.0
50.27
23.23
SC7500-113-D
SC7500-113-D
113.0
380.0
267.0
3
150
150
20
7540
11013
13051
2083.0
50.27
23.98
SC7500-125-D
SC7500-125-D
125.0
405.0
280.0
3
150
150
20
7540
11073
13146
2276.0
50.27
24.76
SC7500-138-D
SC7500-138-D
138.0
430.0
292.0
3
150
150
20
7540
11182
13318
2460.0
50.27
25.51
SC7500-150-D
SC7500-150-D
150.0
455.0
305.0
3
150
150
20
7540
11222
13382
2654.0
50.27
26.28
SC7500-160-D
SC7500-160-D
160.0
475.0
315.0
3
150
150
20
7540
11272
13459
2805.0
50.27
26.90
SC7500-175-D
SC7500-175-D
175.0
505.0
330.0
3
150
150
20
7540
11337
13563
3031.0
50.27
27.81
SC7500-200-D
SC7500-200-D
200.0
555.0
355.0
3
150
150
20
7540
11427
13707
3409.0
50.27
29.34
SC7500-225-D
SC7500-225-D
225.0
605.0
380.0
3
150
150
20
7540
11501
13824
3786.0
50.27
30.87
SC7500-250-D
SC7500-250-D
250.0
655.0
405.0
3
150
150
20
7540
11562
13921
4164.0
50.27
32.39
SC7500-275-D
SC7500-275-D
275.0
705.0
430.0
3
150
150
20
7540
11613
14003
4541.0
50.27
33.92
SC7500-300-D
SC7500-300-D
300.0
755.0
455.0
3
150
150
20
7540
11657
14073
4919.0
50.27
35.45
SC7500-025-D-N
SC7500-025-D-N
25.0
205.0
180.0
3
150
0
20
0
0
0
767.0
50.27
18.71
SC7500-038-D-N
SC7500-038-D-N
38.0
231.0
193.0
3
150
0
20
0
0
0
963.0
50.27
19.50
SC7500-050-D-N
SC7500-050-D-N
50.0
255.0
205.0
3
150
0
20
0
0
0
1144.0
50.27
20.24
SC7500-063-D-N
SC7500-063-D-N
63.5
282.0
218.5
3
150
0
20
0
0
0
1348.0
50.27
21.06
SC7500-075-D-N
SC7500-075-D-N
75.0
305.0
230.0
3
150
0
20
0
0
0
1522.0
50.27
21.76
SC7500-080-D-N
SC7500-080-D-N
80.0
315.0
235.0
3
150
0
20
0
0
0
1597.0
50.27
22.07
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表