目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
VAA102 - Steel prismatic guide
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/vaa_102.prj},{NB=VAA102.030006544},{CODE=VAA102.030006544},{W=300},{L=65},{T=44},{W1=25},{W2=100},{W3=175},{W4=250},{W4X=250},{W5=75},{W6=150},{T1=20},{T2=20},{T3=47},{D=10},{D1=12},{D2=11.0},{D3=17.5},{H=65},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
W6
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
HOLES
Holes
ⁿ/ₐ
VAA102. 150 x 65 x 44
VAA102.015006544
150
65
44
25
75
125
-
50
50
20
20
47
10
12
11.0
17.5
65
3
VAA102. 200 x 65 x 44
VAA102.020006544
200
65
44
25
100
175
-
75
75
20
20
47
10
12
11.0
17.5
65
3
VAA102. 250 x 65 x 44
VAA102.025006544
250
65
44
25
90
155
220
65
130
20
20
47
10
12
11.0
17.5
65
4
VAA102. 300 x 65 x 44
VAA102.030006544
300
65
44
25
100
175
250
75
150
20
20
47
10
12
11.0
17.5
65
4
VAA102. 150 x 65 x 49
VAA102.015012549
150
65
49
25
75
125
-
50
50
20
20
52
16
18
17.5
26.0
85
3
VAA102. 200 x 65 x 49
VAA102.020012549
200
65
49
25
100
175
-
75
75
20
20
52
16
18
17.5
26.0
85
3
VAA102. 250 x 65 x 49
VAA102.025012549
250
65
49
25
90
165
230
65
130
20
20
52
16
18
17.5
26.0
85
4
VAA102. 300 x 65 x 49
VAA102.030012549
300
65
49
25
100
175
250
75
150
20
20
52
16
18
17.5
26.0
85
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VAA103 - Steel prismatic guide
RCM
27.11.2019
VAA110 - Steel prismatic guide
RCM
27.11.2019
UAA104 - Steel prismatic guide NAMS
RCM
27.11.2019
UAA105 - Steel prismatic guide VDI 3357
RCM
04.04.2022
VBG105 - Bronze prismatic guide with graphite inserts VDI 3357
RCM
04.04.2022
RTO - Head punch retainers
RCM
29.06.2020
SEJ - Extended JEK punches
RCM
17.12.2020
RPJ - Regular punches
RCM
04.04.2022
RBR - Reinforce head shearing, regular punches blanks
RCM
29.06.2020
ESD - Ejector pin hardened DIN 1530 Shape A / ISO 6751
RCM
04.04.2022
179C - Drill bush without collar DIN 179 shape A
RCM
04.04.2022
RRP - Sqared and Ground Plates
RCM
27.11.2019
ECBM - Ejector pin black nitrided DIN 1530 Shape A / ISO 6751
RCM
04.04.2022
BES - Sleeve ejector hardened DIN16756 Shape ET
RCM
04.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表