目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
UBG103 - Bronze prismatic guide with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/ubg_103.prj},{NB=UBG103.030006544},{CODE=UBG103.030006544},{W=300},{L=65},{T=35},{W1=25},{W2=150},{W3=275},{W4=50},{W5=250},{T1=8},{T2=15},{T3=18},{D=11.0},{D1=17.5},{D2=10},{H=65},{HOLES=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
[mm]
W5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
HOLES
Holes
[mm]
UBG103. 150 x 65 x 35
UBG103.015006544
150
65
35
25
75
125
50
100
8
15
18
11.0
17.5
10
65
2
UBG103. 200 x 65 x 35
UBG103.020006544
200
65
35
25
100
175
50
150
8
15
18
11.0
17.5
10
65
2
UBG103. 250 x 65 x 35
UBG103.025006544
250
65
35
25
125
225
50
200
8
15
18
11.0
17.5
10
65
3
UBG103. 300 x 65 x 35
UBG103.030006544
300
65
35
25
150
275
50
250
8
15
18
11.0
17.5
10
65
3
UBG103. 150 x 125 x 49
UBG103.015012549
150
125
49
25
75
125
50
100
8
30
33
17.5
26.0
16
85
2
UBG103. 200 x 125 x 49
UBG103.020012549
200
125
49
25
100
175
50
150
8
30
33
17.5
26.0
16
85
2
UBG103. 250 x 125 x 49
UBG103.025012549
250
125
49
25
125
225
50
200
8
30
33
17.5
26.0
16
85
3
UBG103. 300 x 125 x 49
UBG103.030012549
300
125
49
25
150
275
50
250
8
30
33
17.5
26.0
16
85
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表