目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
ST-SV - Screw clamp with screw
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/st.prj},{NB=ST252012SV},{CODE=ST252012},{DESCRIPTION=STAFFE 25X20X12-20020025527},{BUSH=25 ÷ 50},{W=25},{L=20},{T=12},{W1=10.0},{W2=5},{L1=12.5},{T1=8.0},{T2=6.3},{D=15.0},{D1=9.0},{M=8.0},{ML=16.0},{SW=6.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
BUSH
Ø
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
T1
[mm]
T2
[mm]
D
[mm]
D1
[mm]
STAFFE 20X20X10-200200205...
ST202010
Screw clamp with screw 20...
25 ÷ 50
20
20
10
7.5
5
10.0
7.0
6.3
11.0
7.0
STAFFE 25X20X12-200200255...
ST252012
Screw clamp 25X20X12-2002...
25 ÷ 50
25
20
12
10.0
5
12.5
8.0
6.3
15.0
9.0
STAFFA 32X25X16-200250325...
ST322516
Screw clamp 32X25X16-2002...
63 ÷ 125
32
25
16
11.0
10
16.0
11.0
6.3
18.0
11.0
STAFFE RITEGNO 32X32X16 -...
ST323216
Screw clamp with screw 32...
63 ÷ 160
32
32
16
11.0
10
16.0
11.5
10.0
17.5
11.5
STAFFE RITEGNO 32X32X16
ST323216/6
Screw clamp with screw 32...
63 ÷ 160
32
32
16
11.0
10
16.0
11.5
6.3
17.5
11.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TBG 101 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
04.04.2022
TBG 110 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
27.11.2019
ST 7481 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
FS 460 HS - Holding clamps for leader pin bushings FS 460
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表