目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG220 - Self-lubricating three level bronze sliding strips for movements lock
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_220.prj},{NB=PBG220.020007032},{CODE=PBG220.020007032},{W=200},{L=70},{T=32},{W1=25},{W2=100},{W3=175},{W3X=175},{L1=25},{L2=40},{T1=14},{D=20},{D1=13.5},{FORM=B},{HOLES=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG220. 125 x 70 x 32
PBG220.012507032
125
70
32
25
100
-
25
40
14
20
13.5
A
2
PBG220. 150 x 70 x 32
PBG220.015007032
150
70
32
25
125
-
25
40
14
20
13.5
A
2
PBG220. 200 x 70 x 32
PBG220.020007032
200
70
32
25
100
175
25
40
14
20
13.5
B
3
PBG220. 125 x 90 x 45
PBG220.012509045
125
90
45
25
100
-
30
55
18
26
17.5
A
2
PBG220. 150 x 90 x 45
PBG220.015009045
150
90
45
25
75
125
30
55
18
26
17.5
B
3
PBG220. 200 x 90 x 45
PBG220.020009045
200
90
45
25
100
175
30
55
18
26
17.5
B
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表