目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG103 a - Bronze sliding plate with graphite inserts VDI - AUDI - FORD - OPEL
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_103_a.prj},{NB=PBG103.020008020},{CODE=PBG103.020008020},{W=200},{L=80},{T=20},{W1=25},{W2=175},{L1=40},{L2=-},{L2X=0},{L3=-},{T1=13},{D=20},{D1=13.5},{FORM=B},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code R.C.M.
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG103. 80 x 50 x 20
PBG103.008005020
80
50
20
25
55
25
-
-
9
15
9.0
B
2
PBG103. 100 x 50 x 20
PBG103.010005020
100
50
20
25
75
25
-
-
13
20
13.5
B
2
PBG103. 125 x 50 x 20
PBG103.012505020
125
50
20
25
100
25
-
-
13
20
13.5
B
2
PBG103. 160 x 50 x 20
PBG103.016005020
160
50
20
25
135
25
-
-
13
20
13.5
B
2
PBG103. 200 x 50 x 20
PBG103.020005020
200
50
20
25
175
25
-
-
13
20
13.5
B
2
PBG103. 80 x 80 x 20
PBG103.008008020
80
80
20
25
55
40
-
-
13
20
13.5
B
2
PBG103. 100 x 80 x 20
PBG103.010008020
100
80
20
25
75
40
-
-
13
20
13.5
B
2
PBG103. 125 x 80 x 20
PBG103.012508020
125
80
20
25
100
40
-
-
13
20
13.5
B
2
PBG103. 160 x 80 x 20
PBG103.016008020
160
80
20
25
135
40
-
-
13
20
13.5
B
2
PBG103. 200 x 80 x 20
PBG103.020008020
200
80
20
25
175
40
-
-
13
20
13.5
B
2
PBG103. 250 x 80 x 20
PBG103.025008020
250
80
20
40
210
40
-
-
13
20
13.5
B
2
PBG103. 315 x 80 x 20
PBG103.031508020
315
80
20
40
275
40
-
-
13
20
13.5
B
2
PBG103. 100 x 100 x 20
PBG103.010010020
100
100
20
25
75
50
-
-
13
20
13.5
B
2
PBG103. 125 x 100 x 20
PBG103.012510020
125
100
20
25
100
50
-
-
13
20
13.5
B
2
PBG103. 160 x 100 x 20
PBG103.016010020
160
100
20
25
135
50
-
-
13
20
13.5
B
2
PBG103. 200 x 100 x 20
PBG103.020010020
200
100
20
25
175
50
-
-
13
20
13.5
B
2
PBG103. 250 x 100 x 20
PBG103.025010020
250
100
20
40
210
50
-
-
13
20
13.5
B
2
PBG103. 315 x 100 x 20
PBG103.031510020
315
100
20
40
275
50
-
-
13
20
13.5
B
2
PBG103. 250 x 160 x 20
PBG103.025016020
250
160
20
40
210
25
135
-
13
20
13.5
D
4
PBG103. 315 x 160 x 20
PBG103.031516020
315
160
20
40
275
25
135
-
13
20
13.5
D
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表