目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA201 - Steel sliding plate
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_201.prj},{NB=PAA201.010004820},{CODE=PAA201.010004820},{CODEFIAT=ACC 30},{W=100},{L=48},{T=20},{W1=25},{W2=75},{L1=24.0},{T1=12},{D=17},{D1=11},{FORM=B},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code R.C.M.
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PAA201. 100 x 75 x 38
PAA201.010007538
100
75
38
25
75
37.5
16
17
11
A
2
PAA201. 150 x 75 x 38
PAA201.015007538
150
75
38
25
125
37.5
16
17
11
A
2
PAA201. 100 x 48 x 20
PAA201.010004820
100
48
20
25
75
24.0
12
17
11
B
2
PAA201. 150 x 48 x 20
PAA201.015004820
150
48
20
25
125
24.0
12
17
11
B
2
PAA201. 100 x 75 x 20
PAA201.010007520
100
75
20
25
75
37.5
12
17
11
B
2
PAA201. 150 x 75 x 20
PAA201.015007520
150
75
20
25
125
37.5
12
17
11
B
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表