目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA119 - Steel sliding plate
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_119.prj},{NB=PAA119.010011020},{CODE=PAA119.010011020},{W=100},{L=110},{T=20},{W1=25},{W2=75},{W2X=75.000},{L1=55.0},{L2=55},{L2X=55.000},{L3=-},{L3X=0.000},{T1=13},{D=20},{D1=13.5},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code R.C.M.
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
D
[mm]
D1
[mm]
HOLES
Holes
ⁿ/ₐ
PAA119. 80 x 60 x 20
PAA119.008006020
80
60
20
25
55
30.0
30
-
9
15
9.0
2
PAA119. 100 x 60 x 20
PAA119.010006020
100
60
20
25
75
30.0
30
-
13
20
13.5
2
PAA119. 125 x 60 x 20
PAA119.012506020
125
60
20
25
100
30.0
30
-
13
20
13.5
2
PAA119. 160 x 60 x 20
PAA119.016006020
160
60
20
25
135
30.0
30
-
13
20
13.5
2
PAA119. 200 x 60 x 20
PAA119.020006020
200
60
20
25
175
30.0
30
-
13
20
13.5
2
PAA119. 50 x 90 x 20
PAA119.005009020
50
90
20
25
-
30.0
-
60
9
15
9.0
2
PAA119. 80 x 90 x 20
PAA119.008009020
80
90
20
25
55
45.0
45
-
13
20
13.5
2
PAA119. 100 x 90 x 20
PAA119.010009020
100
90
20
25
75
45.0
45
-
13
20
13.5
2
PAA119. 125 x 90 x 20
PAA119.012509020
125
90
20
25
100
45.0
45
-
13
20
13.5
2
PAA119. 160 x 90 x 20
PAA119.016009020
160
90
20
25
135
45.0
45
-
13
20
13.5
2
PAA119. 200 x 90 x 20
PAA119.020009020
200
90
20
25
175
45.0
45
-
13
20
13.5
2
PAA119. 50 x 110 x 20
PAA119.005011020
50
110
20
25
-
30.0
-
80
13
20
13.5
2
PAA119. 80 x 110 x 20
PAA119.008011020
80
110
20
40
-
30.0
-
80
13
20
13.5
2
PAA119. 100 x 110 x 20
PAA119.010011020
100
110
20
25
75
55.0
55
-
13
20
13.5
2
PAA119. 125 x 110 x 20
PAA119.012511020
125
110
20
25
100
55.0
55
-
13
20
13.5
2
PAA119. 160 x 110 x 20
PAA119.016011020
160
110
20
25
135
55.0
55
-
13
20
13.5
2
PAA119. 200 x 110 x 20
PAA119.020011020
200
110
20
25
175
55.0
55
-
13
20
13.5
2
PAA119. 50 x 135 x 20
PAA119.005013520
50
135
20
25
-
30.0
-
105
13
20
13.5
2
PAA119. 80 x 135 x 20
PAA119.008013520
80
135
20
40
-
30.0
-
105
13
20
13.5
2
PAA119. 100 x 135 x 20
PAA119.010013520
100
135
20
25
75
30.0
67.5
105
13
20
13.5
2
PAA119. 125 x 135 x 20
PAA119.012513520
125
135
20
25
100
30.0
67.5
105
13
20
13.5
2
PAA119. 160 x 135 x 20
PAA119.016013520
160
135
20
25
135
30.0
67.5
105
13
20
13.5
2
PAA119. 200 x 135 x 20
PAA119.020013520
200
135
20
25
175
30.0
67.5
105
13
20
13.5
2
PAA119. 50 x 170 x 20
PAA119.005017020
50
170
20
25
-
30.0
-
140
13
20
13.5
2
PAA119. 80 x 170 x 20
PAA119.008017020
80
170
20
40
-
30.0
-
140
13
20
13.5
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表