目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
LBG 210 - Bronze L sliding guide with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/lbg_210.prj},{NB=LBG210.016002520},{CODE=LBG210.016002520},{W=160},{L=25},{T=20},{L1=8},{T1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
L1
[mm]
T1
ⁿ/ₐ
LBG210. 50 x 16 x 16
LBG210.005001616
50
16
16
8
5
LBG210. 63 x 16 x 16
LBG210.006301616
63
16
16
8
5
LBG210. 80 x 16 x 16
LBG210.008001616
80
16
16
8
5
LBG210. 100 x 16 x 16
LBG210.010001616
100
16
16
8
5
LBG210. 63 x 20 x 20
LBG210.006302020
63
20
20
8
5
LBG210. 80 x 20 x 20
LBG210.008002020
80
20
20
8
5
LBG210. 100 x 20 x 20
LBG210.010002020
100
20
20
8
5
LBG210. 150 x 20 x 20
LBG210.012502020
150
20
20
8
5
LBG210. 80 x 25 x 20
LBG210.008002520
80
25
20
8
5
LBG210. 100 x 25 x 20
LBG210.010002520
100
25
20
8
5
LBG210. 125 x 25 x 20
LBG210.012502520
125
25
20
8
5
LBG210. 160 x 25 x 20
LBG210.016002520
160
25
20
8
5
LBG210. 100 x 32 x 25
LBG210.010003225
100
32
25
10
6
LBG210. 125 x 32 x 25
LBG210.012503225
125
32
25
10
6
LBG210. 160 x 32 x 25
LBG210.016003225
160
32
25
10
6
LBG210. 200 x 32 x 25
LBG210.020003225
200
32
25
10
6
LBG210. 125 x 40 x 25
LBG210.012504025
125
40
25
10
6
LBG210. 160 x 40 x 25
LBG210.016004025
160
40
25
10
6
LBG210. 200 x 40 x 25
LBG210.020004025
200
40
25
10
6
LBG210. 250 x 40 x 25
LBG210.025004025
250
40
25
10
6
LBG210. 160 x 50 x 32
LBG210.016005032
160
50
32
12
8
LBG210. 200 x 50 x 32
LBG210.020005032
200
50
32
12
8
LBG210. 250 x 50 x 32
LBG210.025005032
250
50
32
12
8
LBG210. 315 x 50 x 32
LBG210.031505032
315
50
32
12
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表