目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
LBG 102 - Bronze L sliding guide with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/lbg_102.prj},{NB=LBG102.020005045},{CODE=LBG102.020005045},{W=200},{L=50},{T=45},{W1=20},{W2=75},{W3=125},{W3X=125},{W4=180},{W4X=180},{W5=-},{W5X=0},{L1=14},{L2=22},{T1=22},{T1X=22.0},{T2=25},{D=18},{DX=18.0},{D1=11},{FORM=A},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
ⁿ/ₐ
W4
ⁿ/ₐ
W5
ⁿ/ₐ
L1
[mm]
L2
[mm]
T1
ⁿ/ₐ
T2
[mm]
D
ⁿ/ₐ
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
LBG102. 100 x 50 x 45
LBG102.010005045
100
50
45
20
80
-
-
-
14
22
22
25
18
11
A
2
LBG102. 150 x 50 x 45
LBG102.015005045
150
50
45
20
75
130
-
-
14
22
22
25
18
11
A
3
LBG102. 200 x 50 x 45
LBG102.020005045
200
50
45
20
75
125
180
-
14
22
22
25
18
11
A
4
LBG102. 250 x 50 x 45
LBG102.025005045
250
50
45
20
90
160
230
-
14
22
22
25
18
11
A
4
LBG102. 250 x 32 x 30
LBG102.025003230
250
32
30
20
90
160
230
-
11
10
-
15
-
11
B
4
LBG102. 300 x 32 x 30
LBG102.030003230
300
32
30
20
85
150
215
280
11
10
-
15
-
11
B
5
LBG102. 350 x 32 x 30
LBG102.035003230
350
32
30
20
100
175
250
330
11
10
-
15
-
11
B
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LBG 103 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 301 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 101 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 105 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 110 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
RTO - Head punch retainers
RCM
29.06.2020
SPP - Standard shearing, Positive pick-up pilots regular
RCM
29.06.2020
VBG105 - Bronze prismatic guide with graphite inserts VDI 3357
RCM
04.04.2022
PBG121 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
PBG117 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
PAA304 - Steel sliding plate
RCM
27.11.2019
VGR - Shoulder screw
RCM
27.11.2019
TPJ - Regular punches
RCM
17.12.2020
RBJ - Reinforce head shearing, jek punches blanks
RCM
29.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表