目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBI94486 T5 - Headed bronze coated guide bush ISO 9448-6 T5
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bbi_iso_9448_6_t5.prj},{NB=BBI94486.32X42T5},{CODE=BBI94486.32X42T5},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{A=24.4},{A1=36.4},{L1=42},{L2=30},{L3=12},{K=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
K
[mm]
GEW
Weight
[kg]
Headed bronze coated guid...
BBI94486.19X35T5
Headed bronze coated guid...
19
32
32
40
52
65.7
20.9
30.3
35
23
12
3
0.164
Headed bronze coated guid...
BBI94486.20X35T5
Headed bronze coated guid...
20
32
32
40
52
65.7
20.9
30.3
35
23
12
3
0.156
Headed bronze coated guid...
BBI94486.24X35T5
Headed bronze coated guid...
24
40
40
48
60
72.7
22.7
33.4
35
23
12
3
0.247
Headed bronze coated guid...
BBI94486.25X35T5
Headed bronze coated guid...
25
40
40
48
60
72.7
22.7
33.4
35
23
12
3
0.236
Headed bronze coated guid...
BBI94486.30X42T5
Headed bronze coated guid...
30
48
48
56
67
79.7
24.4
36.4
42
30
12
3
0.394
Headed bronze coated guid...
BBI94486.32X42T5
Headed bronze coated guid...
32
48
48
56
67
79.7
24.4
36.4
42
30
12
3
0.362
Headed bronze coated guid...
BBI94486.38X52T5
Headed bronze coated guid...
38
58
58
66
77
89.7
35.3
35.3
52
37
15
4
0.652
Headed bronze coated guid...
BBI94486.40X52T5
Headed bronze coated guid...
40
58
58
66
77
89.7
35.3
35.3
52
37
15
4
0.602
Headed bronze coated guid...
BBI94486.48X65T5
Headed bronze coated guid...
48
70
70
80
91
103.7
40.2
40.2
65
47
18
4
1.095
Headed bronze coated guid...
BBI94486.50X65T5
Headed bronze coated guid...
50
70
70
80
91
103.7
40.2
40.2
65
47
18
4
1.017
Headed bronze coated guid...
BBI94486.60X80T5
Headed bronze coated guid...
60
85
85
95
106
118.7
45.5
45.5
80
60
20
4
1.854
Headed bronze coated guid...
BBI94486.63X80T5
Headed bronze coated guid...
63
85
85
95
106
118.7
45.5
45.5
80
60
20
4
1.672
Headed bronze coated guid...
BBI94486.80X80T5
Headed bronze coated guid...
80
105
105
118
129
141.0
54.4
54.4
80
60
20
4
2.387
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表