目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BAAI - Headed steel guide bush ITALIA
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole/baai.prj},{NB=BAAIC40},{CODE=BAAIC40},{TEXT=BUSSOLA AMOV.ACC. S/IT.},{D=40},{L=55},{L1=35},{D1=66},{D2=57},{D3=65},{L5=37.5},{TIPO=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L5
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
Headed steel guide bush I...
BAAIC24
Headed steel guide bush I...
24
40
25
40
37
45
26.0
B
Headed steel guide bush I...
BAAIC25
Headed steel guide bush I...
25
40
25
40
37
45
26.0
B
Headed steel guide bush I...
BAAIL24
Headed steel guide bush I...
24
70
25
40
42
45
26.0
A
Headed steel guide bush I...
BAAIL25
Headed steel guide bush I...
25
70
25
40
42
45
26.0
A
Headed steel guide bush I...
BAAIC30
Headed steel guide bush I...
30
50
30
45
47
55
32.5
B
Headed steel guide bush I...
BAAIC32
Headed steel guide bush I...
32
50
30
45
47
55
32.5
B
Headed steel guide bush I...
BAAIL30
Headed steel guide bush I...
30
80
30
45
52
55
32.5
A
Headed steel guide bush I...
BAAIL32
Headed steel guide bush I...
32
80
30
45
52
55
32.5
A
Headed steel guide bush I...
BAAIC40
Headed steel guide bush I...
40
55
35
66
57
65
37.5
B
Headed steel guide bush I...
BAAIC42
Headed steel guide bush I...
42
55
35
66
57
65
37.5
B
Headed steel guide bush I...
BAAIL40
Headed steel guide bush I...
40
90
35
66
62
65
37.5
A
Headed steel guide bush I...
BAAIL42
Headed steel guide bush I...
42
90
35
66
62
65
37.5
A
Headed steel guide bush I...
BAAIC50
Headed steel guide bush I...
50
65
45
70
72
79
45.0
B
Headed steel guide bush I...
BAAIC52
Headed steel guide bush I...
52
65
45
70
72
79
45.0
B
Headed steel guide bush I...
BAAIL50
Headed steel guide bush I...
50
100
45
70
77
79
45.0
A
Headed steel guide bush I...
BAAIL52
Headed steel guide bush I...
52
100
45
70
77
79
45.0
A
Headed steel guide bush I...
BAAIC63
Headed steel guide bush I...
63
68
48
81
84
92
51.0
B
Headed steel guide bush I...
BAAIL63
Headed steel guide bush I...
63
110
48
81
90
92
51.0
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表