目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
KRT - Spring and spacer unit
RCM
PRECISION COMPONENTS
GROUND SPACER SLEEVE SHOULDER SCREWS
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/viti_con_distanziale/vk_asmtab.prj},{NB=VK08X12.5X20},{M=M8},{MX=8},{MY=08},{D=12.5},{D1=19},{D2=13},{K=6.5},{L1=13},{L=20},{LX=20,25,30,35,40,45,50,55,60,65,70,80,90,100,110,120,140},{PPATH=vk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
K
[mm]
L1
Length
[mm]
Spring and spacer unit M6...
VK06X10.0X15
Spring and spacer unit M6...
M6
10.0
15
10
6.0
10
Spring and spacer unit M8...
VK08X12.5X20
Spring and spacer unit M8...
M8
12.5
19
13
6.5
13
Spring and spacer unit M1...
VK10X15.0X20
Spring and spacer unit M1...
M10
15.0
23
16
7.5
15
Spring and spacer unit M1...
VK12X17.5X30
Spring and spacer unit M1...
M12
17.5
27
18
9.0
18
Spring and spacer unit M1...
VK16X23.0X30
Spring and spacer unit M1...
M16
23.0
34
24
11.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表