目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
RTN - Head punch retainers
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/rtn.prj},{NB=RTN-S13},{CODE=RTN-S},{D=13},{A=50.8},{B=50.0},{H=17.0},{G=14.3},{K=19.0},{M=8.5},{H1=14.5},{R=12.7},{S=15.2},{U=29.970},{X=12.0},{Y=6.5},{SCREW=M8},{SCX=1},{MAT=S45C-Acciaio C45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
H
[mm]
G
[mm]
K
[mm]
M
[mm]
H1
[mm]
R
[mm]
S
[mm]
U
[mm]
X
[mm]
Y
[mm]
SCREW
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RTN8
RTN
8
44.5
43.7
12.0
11.1
19.0
6.0
10.0
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN10
RTN
10
44.5
43.7
14.0
11.1
19.0
7.0
11.5
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN13
RTN
13
50.8
50.0
17.0
14.3
19.0
8.5
14.5
12.7
15.2
29.970
12.0
6.5
M8
S45C-Acciaio C45
RTN16
RTN
16
54.0
53.2
20.0
15.9
19.0
10.0
17.5
14.3
16.8
31.750
13.5
6.0
M8
S45C-Acciaio C45
RTN20
RTN
20
60.3
59.5
24.0
17.5
19.0
12.0
21.5
17.5
20.0
33.530
16.5
5.0
M10
S45C-Acciaio C45
RTN25
RTN
25
69.9
69.1
29.0
19.8
23.8
14.5
26.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
RTN32
RTN
32
69.9
69.1
36.0
19.8
23.8
18.0
33.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
RTN-S8
RTN-S
8
44.5
43.7
12.0
11.1
19.0
6.0
10.0
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN-S10
RTN-S
10
44.5
43.7
14.0
11.1
19.0
7.0
11.5
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN-S13
RTN-S
13
50.8
50.0
17.0
14.3
19.0
8.5
14.5
12.7
15.2
29.970
12.0
6.5
M8
S45C-Acciaio C45
RTN-S16
RTN-S
16
54.0
53.2
20.0
15.9
19.0
10.0
17.5
14.3
16.8
31.750
13.5
6.0
M8
S45C-Acciaio C45
RTN-S20
RTN-S
20
60.3
59.5
24.0
17.5
19.0
12.0
21.5
17.5
20.0
33.530
16.5
5.0
M10
S45C-Acciaio C45
RTN-S25
RTN-S
25
69.9
69.1
29.0
19.8
23.8
14.5
26.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
RTN-S32
RTN-S
32
69.9
69.1
36.0
19.8
23.8
18.0
33.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
RTN-ST8
RTN-ST
8
44.5
43.7
12.0
11.1
19.0
6.0
10.0
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN-ST10
RTN-ST
10
44.5
43.7
14.0
11.1
19.0
7.0
11.5
9.5
12.0
26.925
9.0
7.5
M8
S45C-Acciaio C45
RTN-ST13
RTN-ST
13
50.8
50.0
17.0
14.3
19.0
8.5
14.5
12.7
15.2
29.970
12.0
6.5
M8
S45C-Acciaio C45
RTN-ST16
RTN-ST
16
54.0
53.2
20.0
15.9
19.0
10.0
17.5
14.3
16.8
31.750
13.5
6.0
M8
S45C-Acciaio C45
RTN-ST20
RTN-ST
20
60.3
59.5
24.0
17.5
19.0
12.0
21.5
17.5
20.0
33.530
16.5
5.0
M10
S45C-Acciaio C45
RTN-ST25
RTN-ST
25
69.9
69.1
29.0
19.8
23.8
14.5
26.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
RTN-ST32
RTN-ST
32
69.9
69.1
36.0
19.8
23.8
18.0
33.5
22.2
24.7
40.640
22.0
7.0
M12
S45C-Acciaio C45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表