目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
P2276 - Pilot unit DAIMLER
RCM
PRECISION COMPONENTS
PILOT UNIT DAIMLER
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/posizionatori_daimler/2276_asmtab.prj},{NB=P22761A09800},{IDNR=P22761A0980},{D=9.800},{D1=10.000},{D2=10.000},{D3=18.000},{D4=18.000},{D5=15.000},{H=28.000},{H1=25.000},{H2=12.000},{L1=47.500},{L2=39.300},{L=63.200},{PPATH=2276_1_asmsbl.prj},{GEW=0.061},{F1=4.900},{F2=6.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
D
[mm]
D1
Nominal diameter
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
External diameter of sleeve
[mm]
H
Length of sleeve
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L
Total length
[mm]
GEW
Weight
[kg]
F1
Spring force preloaded
[daN]
F2
Spring force compressed
[daN]
P22761A09800
9.800
10.000
10.000
18.000
18.000
15.000
28.000
25.000
12.000
47.500
39.300
63.200
0.061
4.900
6.200
P22762B15800
15.800
16.000
16.000
24.000
30.000
26.000
28.000
25.000
12.000
54.500
46.300
72.500
0.184
4.800
5.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表