目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
179L - Drill bush without collar DIN 179 shape A
RCM
PRECISION COMPONENTS
DRILL BUSHES
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/bussole_si_mascheraggio/179l.prj},{NB=179L12.10(28)},{TYPE=179L},{D1=12.10},{D1X=[12.10:15.00/0.1]},{D2=22},{L3=1.50},{TR=0.02},{L=28},{MAT=16Cr Ni 4 - 18 Ni Cr Mo 5},{DUR=HCR 60 - 62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D2
[mm]
L3
[mm]
TR
[mm]
L
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
Drill bush without collar...
179L1.10
Drill bush without collar...
4
1.00
0.01
9
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L1.90
Drill bush without collar...
5
1.00
0.01
9
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L2.00
Drill bush without collar...
5
1.00
0.01
9
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L2.70
Drill bush without collar...
6
1.00
0.01
12
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L3.40
Drill bush without collar...
7
1.00
0.01
12
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L4.10
Drill bush without collar...
8
1.00
0.01
12
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L5.10
Drill bush without collar...
10
1.25
0.02
16
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L6.10
Drill bush without collar...
12
1.25
0.02
16
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L8.10
Drill bush without collar...
15
1.50
0.02
20
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L10.10
Drill bush without collar...
18
1.50
0.02
20
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L12.10
Drill bush without collar...
22
1.50
0.02
28
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L15.25
Drill bush without collar...
26
1.50
0.02
28
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L18.25
Drill bush without collar...
30
2.50
0.02
36
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L22.25
Drill bush without collar...
35
2.50
0.02
36
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L26.25
Drill bush without collar...
42
2.50
0.02
36
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L26.25
Drill bush without collar...
42
2.50
0.02
45
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L30.25
Drill bush without collar...
48
2.50
0.04
45
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L35.50
Drill bush without collar...
55
3.00
0.04
45
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L35.50
Drill bush without collar...
55
3.00
0.04
56
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L42.50
Drill bush without collar...
62
3.00
0.04
56
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L48.50
Drill bush without collar...
70
3.00
0.04
56
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L56.00
Drill bush without collar...
78
3.00
0.04
67
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Drill bush without collar...
179L56.00
Drill bush without collar...
78
3.00
0.04
72
16Cr Ni 4 - 18 Ni Cr Mo 5
HCR 60 - 62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表