目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
P - P Plates
PlaSteel
Tecnostar
Plates
Powered by
CAD模型選擇
{ranco/tecnostar/piastre/p_plate.prj},{NB=P-396x596x36-2311},{TIPO=P},{BCOD=396},{LCOD=596},{B=396.000},{L=596.000},{S=36},{SX=36,46,56,66,76,86,96,116},{MAT=2311},{MATX=2311,2312}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
B
Larghezza Totale
[mm]
L
Lunghezza Totale
[mm]
P-296x296x36-2311
296x296
296.000
296.000
P-296x346x36-2311
296x346
296.000
346.000
P-296x396x36-2311
296x396
296.000
396.000
P-296x446x36-2311
296x446
296.000
446.000
P-296x496x36-2311
296x496
296.000
496.000
P-346x346x36-2311
346x346
346.000
346.000
P-346x396x36-2311
346x396
346.000
396.000
P-346x446x36-2311
346x446
346.000
446.000
P-346x496x36-2311
346x496
346.000
496.000
P-346x546x36-2311
346x546
346.000
546.000
P-346x596x36-2311
346x596
346.000
596.000
P-396x396x36-2311
396x396
396.000
396.000
P-396x396x136-2311
396x396
396.000
396.000
P-396x446x36-2311
396x446
396.000
446.000
P-396x446x136-2311
396x446
396.000
446.000
P-396x496x36-2311
396x496
396.000
496.000
P-396x496x136-2311
396x496
396.000
496.000
P-396x546x36-2311
396x546
396.000
546.000
P-396x546x136-2311
396x546
396.000
546.000
P-396x596x36-2311
396x596
396.000
596.000
P-396x596x136-2311
396x596
396.000
596.000
P-396x696x36-2311
396x696
396.000
696.000
P-396x696x136-2311
396x696
396.000
696.000
P-446x446x46-2311
446x446
446.000
446.000
P-446x446x136-2311
446x446
446.000
446.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表