目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
EURO 16 - Portastampo non debordante Standard Europeo tipo 16
PlaSteel
Tecnostar
Configuration
euro_16
Powered by
CAD模型選擇
{ranco/tecnostar/configurazioni/euro_16/euro_16_asmtab.prj},{NB=EURO16-346x446_36 /1730_36 /1730_76_27},{BCOD=346},{LCOD=446},{PF45=27},{MATPF45=1730},{SXPF45=27},{S501=36},{MATS501=1730},{S502=36},{MATS502=1730},{SXS50=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{D70=76},{MATD70=1730},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATT80=1730},{MATT85=1730},{PPATH=euro_16_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
MATPF45
ⁿ/ₐ
MATD70
ⁿ/ₐ
DH7
D in H7
[mm]
EURO16-156x156_27 /1730_2...
156x156
1730
1730
20.000
EURO16-156x196_27 /1730_2...
156x196
1730
1730
20.000
EURO16-196x196_27 /1730_2...
196x196
1730
1730
26.000
EURO16-196x246_27 /1730_2...
196x246
1730
1730
26.000
EURO16-196x296_27 /1730_2...
196x296
1730
1730
26.000
EURO16-196x346_27 /1730_2...
196x346
1730
1730
30.000
EURO16-246x246_27 /1730_2...
246x246
1730
1730
26.000
EURO16-246x296_27 /1730_2...
246x296
1730
1730
30.000
EURO16-246x346_27 /1730_2...
246x346
1730
1730
30.000
EURO16-246x396_27 /1730_2...
246x396
1730
1730
30.000
EURO16-296x296_36 /1730_3...
296x296
1730
1730
30.000
EURO16-296x346_36 /1730_3...
296x346
1730
1730
30.000
EURO16-296x396_36 /1730_3...
296x396
1730
1730
30.000
EURO16-296x446_36 /1730_3...
296x446
1730
1730
30.000
EURO16-296x496_36 /1730_3...
296x496
1730
1730
30.000
EURO16-346x346_36 /1730_3...
346x346
1730
1730
30.000
EURO16-346x396_36 /1730_3...
346x396
1730
1730
42.000
EURO16-346x446_36 /1730_3...
346x446
1730
1730
42.000
EURO16-346x496_36 /1730_3...
346x496
1730
1730
42.000
EURO16-346x546_36 /1730_3...
346x546
1730
1730
42.000
EURO16-346x596_36 /1730_3...
346x596
1730
1730
42.000
EURO16-396x396_36 /1730_3...
396x396
1730
1730
42.000
EURO16-396x446_36 /1730_3...
396x446
1730
1730
42.000
EURO16-396x496_36 /1730_3...
396x496
1730
1730
42.000
EURO16-396x546_36 /1730_3...
396x546
1730
1730
42.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表