目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0173 - Conical head punch type DA - DIN9861-WS
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0173.prj},{NB=R0173-02-0753},{COD=R0173-02-0753},{D=9.800},{D1=12.000},{L=125.000},{K=1.200},{MAT=1.2516 WS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
R0173-02-0001
R0173-02-0001
0.500
0.900
71.000
0.300
1.2516 WS
R0173-02-0002
R0173-02-0002
0.500
0.900
80.000
0.300
1.2516 WS
R0173-02-0003
R0173-02-0003
0.500
0.900
100.000
0.300
1.2516 WS
R0173-02-0004
R0173-02-0004
0.600
1.100
71.000
0.300
1.2516 WS
R0173-02-0005
R0173-02-0005
0.600
1.100
80.000
0.300
1.2516 WS
R0173-02-0006
R0173-02-0006
0.600
1.100
100.000
0.300
1.2516 WS
R0173-02-0007
R0173-02-0007
0.700
1.300
71.000
0.400
1.2516 WS
R0173-02-0008
R0173-02-0008
0.700
1.300
80.000
0.400
1.2516 WS
R0173-02-0009
R0173-02-0009
0.700
1.300
100.000
0.400
1.2516 WS
R0173-02-0010
R0173-02-0010
0.750
1.300
71.000
0.400
1.2516 WS
R0173-02-0011
R0173-02-0011
0.750
1.300
80.000
0.400
1.2516 WS
R0173-02-0012
R0173-02-0012
0.750
1.300
100.000
0.400
1.2516 WS
R0173-02-0013
R0173-02-0013
0.800
1.400
71.000
0.500
1.2516 WS
R0173-02-0014
R0173-02-0014
0.800
1.400
80.000
0.500
1.2516 WS
R0173-02-0015
R0173-02-0015
0.800
1.400
100.000
0.500
1.2516 WS
R0173-02-0016
R0173-02-0016
0.900
1.600
71.000
0.500
1.2516 WS
R0173-02-0017
R0173-02-0017
0.900
1.600
80.000
0.500
1.2516 WS
R0173-02-0018
R0173-02-0018
0.900
1.600
100.000
0.500
1.2516 WS
R0173-02-0019
R0173-02-0019
1.000
1.800
71.000
0.500
1.2516 WS
R0173-02-0020
R0173-02-0020
1.000
1.800
80.000
0.500
1.2516 WS
R0173-02-0021
R0173-02-0021
1.000
1.800
100.000
0.500
1.2516 WS
R0173-02-0022
R0173-02-0022
1.000
1.800
125.000
0.500
1.2516 WS
R0173-02-0023
R0173-02-0023
1.000
1.800
160.000
0.500
1.2516 WS
R0173-02-0024
R0173-02-0024
1.000
1.800
200.000
0.500
1.2516 WS
R0173-02-0025
R0173-02-0025
1.100
1.800
71.000
0.500
1.2516 WS
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表