目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0249 - Bussola guida estraibile (ISO 9448-6/DIN 9831)
PlaSteel
Ranco
Guiding items for Die Sets
Guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_iso_standard/r0249.prj},{NB=R0249-04-0004},{COD=R0249-04-0004},{D=32.000},{D1=48.000},{D2=56.000},{D3=53.000},{D4=67.000},{D5=79.700},{L=69.000},{L1=37.000},{L2=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
js4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L
[mm]
L1
[mm]
L2
[mm]
R0249-04-0001
R0249-04-0001
24.000
40.000
48.000
46.000
60.000
72.700
55.000
30.000
25.000
R0249-04-0002
R0249-04-0002
25.000
40.000
48.000
46.000
60.000
72.700
55.000
30.000
25.000
R0249-04-0003
R0249-04-0003
30.000
48.000
56.000
53.000
67.000
79.700
69.000
37.000
32.000
R0249-04-0004
R0249-04-0004
32.000
48.000
56.000
53.000
67.000
79.700
69.000
37.000
32.000
R0249-04-0005
R0249-04-0005
38.000
58.000
66.000
63.000
77.000
89.700
79.000
47.000
32.000
R0249-04-0006
R0249-04-0006
40.000
58.000
66.000
63.000
77.000
89.700
79.000
47.000
32.000
R0249-04-0007
R0249-04-0007
48.000
70.000
80.000
77.000
91.000
103.700
96.000
60.000
36.000
R0249-04-0008
R0249-04-0008
50.000
70.000
80.000
77.000
91.000
103.700
96.000
60.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表