目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0199 - Bronze headed guide bush, tight fit - B1B
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0199.prj},{NB=R0199-03-0053},{COD=R0199-03-0053},{D=25.000},{D1=34.000},{D2=38.000},{K=7.000},{L=126.000},{MAT=Bronze},{Z=1.000},{R=2.000},{ZZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0199-03-0001
R0199-03-0001
16.000
22.000
26.000
5.000
22.000
Bronze
R0199-03-0002
R0199-03-0002
16.000
22.000
26.000
5.000
26.000
Bronze
R0199-03-0003
R0199-03-0003
16.000
22.000
26.000
5.000
36.000
Bronze
R0199-03-0004
R0199-03-0004
16.000
22.000
26.000
5.000
46.000
Bronze
R0199-03-0005
R0199-03-0005
16.000
22.000
26.000
5.000
56.000
Bronze
R0199-03-0006
R0199-03-0006
16.000
22.000
26.000
5.000
66.000
Bronze
R0199-03-0007
R0199-03-0007
16.000
22.000
26.000
5.000
76.000
Bronze
R0199-03-0008
R0199-03-0008
16.000
22.000
26.000
5.000
86.000
Bronze
R0199-03-0009
R0199-03-0009
16.000
22.000
26.000
5.000
96.000
Bronze
R0199-03-0010
R0199-03-0010
18.000
26.000
30.000
5.000
22.000
Bronze
R0199-03-0011
R0199-03-0011
18.000
26.000
30.000
5.000
26.000
Bronze
R0199-03-0012
R0199-03-0012
18.000
26.000
30.000
5.000
36.000
Bronze
R0199-03-0013
R0199-03-0013
18.000
26.000
30.000
5.000
46.000
Bronze
R0199-03-0014
R0199-03-0014
18.000
26.000
30.000
5.000
56.000
Bronze
R0199-03-0015
R0199-03-0015
18.000
26.000
30.000
5.000
66.000
Bronze
R0199-03-0016
R0199-03-0016
18.000
26.000
30.000
5.000
76.000
Bronze
R0199-03-0017
R0199-03-0017
18.000
26.000
30.000
5.000
86.000
Bronze
R0199-03-0018
R0199-03-0018
18.000
26.000
30.000
5.000
96.000
Bronze
R0199-03-0019
R0199-03-0019
20.000
28.000
32.000
6.000
22.000
Bronze
R0199-03-0020
R0199-03-0020
20.000
28.000
32.000
6.000
26.000
Bronze
R0199-03-0021
R0199-03-0021
20.000
28.000
32.000
6.000
36.000
Bronze
R0199-03-0022
R0199-03-0022
20.000
28.000
32.000
6.000
46.000
Bronze
R0199-03-0023
R0199-03-0023
20.000
28.000
32.000
6.000
56.000
Bronze
R0199-03-0024
R0199-03-0024
20.000
28.000
32.000
6.000
66.000
Bronze
R0199-03-0025
R0199-03-0025
20.000
28.000
32.000
6.000
76.000
Bronze
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表