目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0215 - Headed guide bush, tight fit - R11
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0215.prj},{NB=R0215-03-0065},{COD=R0215-03-0065},{D=24.000},{L=27.000},{D1=30.000},{D2=35.000},{K=6.000},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
D2
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
R0215-03-0001
R0215-03-0001
14.000
17.000
20.000
25.000
6.000
1.7131
R0215-03-0002
R0215-03-0002
14.000
22.000
20.000
25.000
6.000
1.7131
R0215-03-0003
R0215-03-0003
14.000
27.000
20.000
25.000
6.000
1.7131
R0215-03-0004
R0215-03-0004
14.000
36.000
20.000
25.000
6.000
1.7131
R0215-03-0005
R0215-03-0005
14.000
46.000
20.000
25.000
6.000
1.7131
R0215-03-0006
R0215-03-0006
14.000
56.000
20.000
25.000
6.000
1.7131
R0215-03-0007
R0215-03-0007
14.000
66.000
20.000
25.000
6.000
1.7131
R0215-03-0008
R0215-03-0008
14.000
76.000
20.000
25.000
6.000
1.7131
R0215-03-0009
R0215-03-0009
14.000
86.000
20.000
25.000
6.000
1.7131
R0215-03-0010
R0215-03-0010
14.000
96.000
20.000
25.000
6.000
1.7131
R0215-03-0011
R0215-03-0011
15.000
17.000
20.000
25.000
6.000
1.7131
R0215-03-0012
R0215-03-0012
15.000
22.000
20.000
25.000
6.000
1.7131
R0215-03-0013
R0215-03-0013
15.000
27.000
20.000
25.000
6.000
1.7131
R0215-03-0014
R0215-03-0014
15.000
36.000
20.000
25.000
6.000
1.7131
R0215-03-0015
R0215-03-0015
15.000
46.000
20.000
25.000
6.000
1.7131
R0215-03-0016
R0215-03-0016
15.000
56.000
20.000
25.000
6.000
1.7131
R0215-03-0017
R0215-03-0017
15.000
66.000
20.000
25.000
6.000
1.7131
R0215-03-0018
R0215-03-0018
15.000
76.000
20.000
25.000
6.000
1.7131
R0215-03-0019
R0215-03-0019
15.000
86.000
20.000
25.000
6.000
1.7131
R0215-03-0020
R0215-03-0020
15.000
96.000
20.000
25.000
6.000
1.7131
R0215-03-0021
R0215-03-0021
16.000
17.000
22.000
26.000
6.000
1.7131
R0215-03-0022
R0215-03-0022
16.000
22.000
22.000
26.000
6.000
1.7131
R0215-03-0023
R0215-03-0023
16.000
27.000
22.000
26.000
6.000
1.7131
R0215-03-0024
R0215-03-0024
16.000
36.000
22.000
26.000
6.000
1.7131
R0215-03-0025
R0215-03-0025
16.000
46.000
22.000
26.000
6.000
1.7131
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表