目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SK
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_sk_010.prj},{NB=01061807_100},{ART=01061807},{D=12.0},{L=18},{D1H=6},{H=3.0},{N=0.0},{T=0},{L1=0},{D2=0.0},{D3=7.0},{L2=3.0},{SW=6},{L3=5.0},{L6=9.5},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SK 12 X 18 M6, ROSTFREI 1.4571},{LONGTEXT=RAMPA-Muffen Typ SK mit Innensechskant und Führungsansatz für vereinfachtes Einschrauben in Holz- und Kunststoffanwendungen.},{D1=M6},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Edelstahl Rostfrei 1.4571},{FARBE=RAL9018},{GEW=0.006912},{TARIC=73181639},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=RoHS-konform nach Anhang II},{MATCOMPL4=REACH-konform},{IMDS=592499632 / 1},{MH1=rampa_lieferprogramm_2020_seite_64.pdf},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
010408001
010408001
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
8
M4
4
7.0-7.5
Steel zinc plated (blue p...
0.0014
73181692
706721017 / 1
0104080010100
01040803
01040803
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
8
M4
4
7.0-7.5
Stainless steel 1.4305
0.001398
73181639
592484690 / 1
010408030100
01040807
01040807
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
8
M4
4
7.0-7.5
Stainless steel 1.4571
0.001282
73181639
592493573 / 1
010408070100
010410001
010410001
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
10
M4
4
7.0-7.5
Steel zinc plated (blue p...
0.0018569
73181692
706721555 / 1
010410001010
01041001
01041001
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
10
M4
4
7.0-7.5
Brass
0.002016
74153300
592481154 / 1
010410010100
01041007
01041007
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
10
M4
4
7.0-7.5
Stainless steel 1.4571
0.00168
73181639
592494980 / 1
01041007010
010412001
010412001
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
12
M4
4
7.0-7.5
Steel zinc plated (blue p...
0.002328
73181692
706722215 / 1
0104120010100
010508001
010508001
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
8
M5
5
8.0-8.5
Steel zinc plated (blue p...
0.00189
73181692
706722357 / 1
0105080010100
010510001
010510001
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
10
M5
5
8.0-8.5
Steel zinc plated (blue p...
0.002433
73181692
706722491 / 1
0105100010100
010512001
010512001
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
12
M5
5
8.0-8.5
Steel zinc plated (blue p...
0.002953
73181692
706722643 / 1
010512001010
01051201
01051201
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
12
M5
5
8.0-8.5
Brass
0.003207
74153300
592481933 / 1
010512010100
01051203
01051203
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
12
M5
5
8.0-8.5
Stainless steel 1.4305
0.002809
73181639
592489511 / 1
01051203010
010514001
010514001
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
14
M5
5
8.0-8.5
Steel zinc plated (blue p...
0.003383
73181692
706722869 / 1
0105140010100
01051407
01051407
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
14
M5
5
8.0-8.5
Stainless steel 1.4571
0.003401
73181639
592495722 / 1
010514070100
010610001
010610001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
10
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.003894
73181692
706723105 / 1
0106100010100
010612001
010612001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
12
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.004415
73181692
706711572 / 1
0106120010100
01061203
01061203
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
12
M6
6
10.0-10.5
Stainless steel 1.4305
0.004687
73181639
592490585 / 1
010612030100
010615001
010615001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
15
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.005833
73181692
706711949 / 1
010615001010
01061501
01061501
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
15
M6
6
10.0-10.5
Brass
0.006363
74153300
592482370 / 1
010615010100
01061503
01061503
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
15
M6
6
10.0-10.5
Stainless steel 1.4305
0.005708
73181639
592491541 / 1
010615030100
01061507
01061507
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
15
M6
6
10.0-10.5
Stainless steel 1.4571
0.00559
73181639
592497995 / 1
01061507010
010618001
010618001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
18
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.007011
73181692
706712198 / 1
0106180010100
01061807
01061807
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
18
M6
6
10.0-10.5
Stainless steel 1.4571
0.006912
73181639
592499632 / 1
010618070100
010620001
010620001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
20
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.008064
73181692
706712463 / 1
0106200010100
010623001
010623001
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
23
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.009536
73181692
706713019 / 1
0106230010100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表