目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T29 - Orientable flow regulator for cylinder
Pneumax
Fittings
Flow regulators
Powered by
CAD模型選擇
{pneumax/fittings/regolatori_flusso/art_t29.prj},{NB=T290818},{VRS=},{D=8.2},{G=1/8},{GX=9.728},{A=5.0},{H=5.4},{L1=24.80},{L=32.9},{SW=14},{PBOX=25},{L2=15.000},{L3=3.500},{SWH=7.200},{L4=0.000},{L5=1.800},{L6=1.500},{L7=1.750},{L8=13.750},{L9=18.750},{L10=4.950},{L11=0.000},{L12=1.800},{L13=12.900},{W1=7.000},{W2=6.900},{W3=2.650},{W4=0.000},{W5=6.500},{W6=5.050},{W7=6.750},{W8=5.000},{W9=0.000},{W10=0.000},{W11=0.800},{D2=6.200},{CH1=0.500},{CH2=0.000},{GH1=3.150},{GH2=1.200},{GW1=4.150},{SEALH=5.530},{SEALW=4.720},{SEALR=0.890},{IMG1=_immagini/regolatori_di_flusso/regolatori},{CODEX=290818}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
G
ⁿ/ₐ
A
ØA
[mm]
H
[mm]
L1
[mm]
L
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T2904M5
T2904M5
4.2
M5
2.0
4.0
19.65
23.8
8
25
T290418
T290418
4.2
1/8
5.0
5.4
21.10
32.9
14
25
T2906M5
T2906M5
6.2
M5
2.0
4.0
22.10
23.8
8
25
T290618
T290618
6.2
1/8
5.0
5.4
24.30
32.9
14
25
T290614
T290614
6.2
1/4
6.0
6.4
25.50
39.4
17
25
T290818
T290818
8.2
1/8
5.0
5.4
24.80
32.9
14
25
T290814
T290814
8.2
1/4
6.0
6.4
26.50
39.4
17
25
T290838
T290838
8.2
3/8
6.5
7.5
28.00
47.8
21
10
T291014
T291014
10.2
1/4
6.0
6.4
28.40
39.4
17
25
T291038
T291038
10.2
3/8
6.5
7.5
29.90
47.8
21
10
T291012
T291012
10.2
1/2
10.0
9.0
33.20
54.9
26
10
T291238
T291238
12.3
3/8
6.5
7.5
31.40
47.8
21
10
T291212
T291212
12.3
1/2
10.0
9.0
34.90
54.9
26
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表