目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 110 - Male-Fermale L
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_110.prj},{NB=11014},{CODE=11014},{A=G1/4},{AX=13.7160},{A1=G1/4},{A1X=13.157},{B=10.0},{B1=11.5},{C=25.5},{D=23.5},{SW=13.0},{PBOX=50},{IMG1=_immagini/raccordi_standard/serie100},{D1=12.400},{ND=8.000},{D2=17.000},{L1=13.500},{CHAM=0.500},{DU=8.000},{SQX=4.000},{SQB=10.500},{SQS=3.500},{SQR=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
A1
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
110M5
110M5
M5
M5
4.0
4.0
11.0
11.5
9.0
100
11018
11018
G1/8
G1/8
7.0
8.0
21.0
18.5
10.0
50
11014
11014
G1/4
G1/4
10.0
11.5
25.5
23.5
13.0
50
11038
11038
G3/8
G3/8
12.0
12.5
28.0
26.0
17.0
25
11012
11012
G1/2
G1/2
16.0
15.0
33.5
31.0
21.0
20
11034
11034
G3/4
G3/4
18.0
16.0
36.5
33.0
25.0
10
11001
11001
G1'
G1'
21.0
17.5
45.0
39.0
30.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表