目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 106 - Reducing sleeve
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_106.prj},{NB=1061812},{CODE=1061812},{A=G1/8},{AX=9.7280},{B=G1/2},{BX=20.955},{C=24.0},{SW=24},{PBOX=50},{IMG1=_immagini/raccordi_standard/serie100},{D1=13.000},{D2=23.800},{L1=6.5},{SWH1=5.500},{E1=15.832}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
106M518
106M518
M5
G1/8
13.5
14
100
1061814
1061814
G1/8
G1/4
19.0
17
100
1061838
1061838
G1/8
G3/8
20.0
22
25
1061812
1061812
G1/8
G1/2
24.0
24
50
1061438
1061438
G1/4
G3/8
23.0
22
50
1061412
1061412
G1/4
G1/2
26.0
24
50
1063812
1063812
G3/8
G1/2
26.0
24
25
1061234
1061234
G1/2
G3/4
30.0
32
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表