目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 212 - Support bush
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_212.prj},{NB=2120600},{CODE=2120600},{D=6.0},{D1=7.5},{H=13},{PBOX=100},{H1=0.8},{HA=1.4},{ANGLE=8},{D2=5.00},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
H
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2120200
2120200
2.0
3.0
12
100
2120250
2120250
2.5
3.9
10
100
2120400
2120400
4.0
5.5
12
100
2120600
2120600
6.0
7.5
13
100
2120800
2120800
8.0
9.5
14
100
2121000
2121000
10.0
11.5
16
100
2121200
2121200
12.0
13.5
16
100
2121400
2121400
14.0
15.5
18
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表