目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 211 - Ogive
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_211.prj},{NB=2111000},{CODE=2111000},{D=10},{D1=13},{H=10.0},{PBOX=100},{D2=11.2500},{D3=12.1000},{L1=6.0000},{CHAM=0.8500},{RAD=0.4000},{DH=0.9000},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
H
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2110400
2110400
4
6
6.0
100
2110600
2110600
6
8
7.0
100
2110800
2110800
8
10
7.0
100
2111000
2111000
10
13
10.0
100
2111200
2111200
12
15
10.0
100
2111400
2111400
14
17
10.0
100
2111500
2111500
15
18
10.0
100
2111600
2111600
16
19
10.0
100
2111800
2111800
18
21
10.5
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表