目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 405 - Single banjo body
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_405.prj},{NB=4050618},{CODE=4050618},{D=6/4},{G=G1/8},{H=14.5},{L=24},{LX=24.0},{SW=12},{PBOX=100},{DX=3.95},{GX=9.728},{HX=14.500},{L1=14.1},{H1=11.9},{H2=13.35},{L2=6.00},{L3=4.50},{XX=0.750},{P1=6.13},{C1=0.40},{P2=5.15},{L4=2.40},{P3=3.00},{VER=2},{P4=9.000},{L5=3.000},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
G
ⁿ/ₐ
H
[mm]
L
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
40504M5
40504M5
4/2
M5
9.0
15.8
8
100
40506M5
40506M5
6/4
M5
9.0
18.5
9
100
4050618
4050618
6/4
G1/8
14.5
24
12
100
4050614
4050614
6/4
G1/4
14.5
26
12
50
4050818
4050818
8/6
G1/8
14.5
24
14
50
4050814
4050814
8/6
G1/4
14.5
26
14
50
4051014
4051014
10/8
G1/4
14.5
27.5
16
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表