目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 08 - Plug-in reducer
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art08.prj},{NB=081006},{VERSION=},{D1=10},{D2=6},{B=11},{A=11},{M=8.0},{C=1.600},{H=3.400},{G=12.5},{F=16.5},{O=0.0},{P=7.5},{E=10},{S=0.25},{R=0.577},{T=/},{TX=0},{X=/},{XX=0},{Y=/},{YX=0},{VER=2},{D=6},{CH=0.300},{DX=17.300},{DY=2.100},{CODEX=081006},{CODEY=4},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
080604
080604
6
4
32.850
50
080804
080804
8
4
34.000
50
080806
080806
8
6
36.900
50
081006
081006
10
6
39.900
50
081008
081008
10
8
39.300
50
081208
081208
12
8
39.800
25
081210
081210
12
10
41.900
25
081406
081406
14
6
41.900
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表