目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13##.Ø.stroke.01 - Basic version "01"
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOPLUS
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecoplus/ecoplus_01_asmtab.prj},{NB=1386.50.0.01(0-0-0)},{VER=01},{DIA=50},{HM=8},{PES=6},{COR=0},{CORX=0},{VAR=},{F=},{MC=},{F1=},{MCP=},{XV=0.0},{XVMIN=82.5},{SCI=0},{ACS=},{UG=0},{S=21},{SQ=5.000},{RQ=16.000},{AM=32},{B=40},{BG=18},{VF=16},{E=65.0},{EE=G 1/4\"},{G=33},{KK=M16X1.5},{KKNDM=16},{KKP=1.50},{KV=24},{KW=8},{EEX=13.157},{L2=25},{L3=5},{L8=106},{MM=20},{PL=14},{RT=M8},{RTX=8},{SW=17},{TG=46.5},{VA=4},{VB=51},{VD=12},{VG=69},{WH=37},{WA0=1200},{W10=57},{WT0=1020},{PPATH=ecoplus_asmtpl.prj},{HUB2D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DIA
Bore
[mm]
CORC
Stroke standard/free
ⁿ/ₐ
W
Weight
[g]
1386.32.0.01
32
Standard
470.0
1386.40.0.01
40
Standard
590.0
1386.50.0.01
50
Standard
1020.0
1386.63.0.01
63
Standard
1320.0
1386.80.0.01
80
Standard
2090.0
1386.100.0.01
100
Standard
3010.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表