VNV IP68 - Fitting
PMA
1 PMAFIX
Polyamide thread fittings
NPT thread
VN straight
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/npt-gewinde/vn_gerade/_vnv-n098.prj},{NB=_VNV-N043},{IDNR=_VNV-N043},{BLACK=BVNV-N043},{GREY=SVNV-N043},{NPT=3/4 ''},{NW=23},{GL=14},{L=54.0},{AD=37.0},{FD=36.0},{ID=19.0},{SW=32},{MAT=PA 6},{INFO=click here PDF document},{A2=35.5},{SWL=12.0},{GAD=26.670},{GID=19.000},{DI=1},{GKD=25.117},{RD=28.5},{HV=6.2},{I=12.1},{GF1=1.0},{GF3=0.5},{VR=1.0},{FB=2.0},{GF2=0.5},{SWA=35.5},{ET=37.0},{LA=23.0},{E=32.2},{SVNA1=34.0},{P=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
NPT
NPT thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_VNV-N020
BVNV-N020
SVNV-N020
1/2 ''
10
13
38.5
20.0
26.0
11.0
17
PA 6
_VNV-N022
BVNV-N022
SVNV-N022
1/2 ''
12
13
41.5
23.5
26.0
13.0
20
PA 6
_VNV-N027
BVNV-N027
SVNV-N027
1/2 ''
17
13
49.5
29.5
29.0
14.5
26
PA 6
_VNV-N043
BVNV-N043
SVNV-N043
3/4 ''
23
14
54.0
37.0
36.0
19.0
32
PA 6
_VNV-N069
BVNV-N069
SVNV-N069
1 ''
29
15
56.0
44.0
43.0
26.0
40
PA 6
_VNV-N076
BVNV-N076
SVNV-N076
1 1/4 ''
36
18
71.0
53.5
55.0
33.5
50
PA 6
_VNV-N088
BVNV-N088
SVNV-N088
1 1/2 ''
48
18
71.5
66.0
69.0
39.0
65
PA 6
_VNV-N098
BVNV-N098
SVNV-N098
2 ''
48
18
71.5
66.0
69.0
50.0
65
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表