您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCHG2 - Parallel Gripper (3-Finger)
PISCO Korea
Drive Equipment
Air Cylinders
Grippers
Parallel Gripper
PCHG2-Parallel Gripper (3-Finger)
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/grippers/parallel_gripper/mchg2/mchg2_asmtab.prj},{NB=PCHG2-40M(31)},{IDNR=MIN},{MODEL=PCHG2},{TUBE=40},{STROKE=8},{POS=31},{SWITCH=},{NSW=},{A=62},{B=47},{C=44},{D=3},{E=8.0},{F=2},{G=16},{H=8h9},{I=12},{J=4.5},{L=3H9},{MA=9.5},{MB=9.0},{MM=5.5},{MR=53},{N1=17},{N2=9.0},{O=0},{P=31.0},{PP=35.0},{QA=8},{QQ=M4 x 0.7},{R=32.0},{S=7},{T=0},{TT=M5 x 0.8},{UA=7.5},{UU=M5 x 0.8},{X=26.5},{XA=4},{XX=4H9},{Y=23.5},{YA=4},{YY=4H9},{Z=6},{ZA=2.0},{ZZ=42H9},{M=M},{A1=38.3},{B1=30.3},{A2=33.3},{B2=25.3},{A3=33.3},{B3=25.3},{A4=42.8},{B4=34.8},{A5=33.3},{B5=25.3},{A6=33.3},{B6=25.3},{ROT=2},{PPATH=parts/mchg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
STROKE
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
L
[mm]
MA
[mm]
MB
[mm]
MM
[mm]
MR
[mm]
N1
[mm]
N2
[mm]
O
[mm]
P
[mm]
PP
[mm]
QA
[mm]
QQ
ⁿ/ₐ
R
[mm]
S
[mm]
T
[mm]
TT
ⁿ/ₐ
UA
[mm]
UU
ⁿ/ₐ
X
[mm]
XA
[mm]
XX
[mm]
Y
[mm]
YA
[mm]
YY
[mm]
Z
[mm]
ZA
[mm]
ZZ
[mm]
PCHG2-16M(15)
PCHG2
16
4
30
35
32
2
3.0
0
8
5h9
6
2.0
2H9
6.0
8.0
3.4
25
11
7.0
0
15.0
17.5
5
M3 x 0.5
25.0
4
0
M3 x 0.5
4.5
M3 x 0.5
12.5
2
2H9
11.0
2
2H9
3
1.5
17H9
PCHG2-20M(18)
PCHG2
20
4
36
38
35
2
3.0
0
10
6h9
7
2.5
2H9
6.5
9.5
3.4
29
13
7.0
0
18.0
20.0
6
M3 x 0.5
27.0
5
0
M5 x 0.8
6.0
M3 x 0.5
14.5
2
2H9
13.0
2
2H9
3
1.5
21H9
PCHG2-25M(21)
PCHG2
25
6
42
40
37
2
3.0
0
12
6h9
8
3.0
2H9
8.0
10.0
4.5
34
15
7.0
0
21.0
24.0
6
M3 x 0.5
28.0
5
0
M5 x 0.8
6.0
M4 x 0.7
17.0
3
2H9
14.5
3
3H9
5
1.5
26H9
PCHG2-32M(28)
PCHG2
32
8
52
44
41
3
6.0
2
14
8h9
11
4.5
2H9
8.0
9.0
4.5
44
16
8.0
0
28.0
32.0
8
M4 x 0.7
30.5
6
0
M5 x 0.8
6.0
M4 x 0.7
22.0
3
3H9
19.5
3
3H9
5
2.0
34H9
PCHG2-40M(31)
PCHG2
40
8
62
47
44
3
8.0
2
16
8h9
12
4.5
3H9
9.5
9.0
5.5
53
17
9.0
0
31.0
35.0
8
M4 x 0.7
32.0
7
0
M5 x 0.8
7.5
M5 x 0.8
26.5
4
4H9
23.5
4
4H9
6
2.0
42H9
PCHG2-50M(35)
PCHG2
50
12
70
55
52
3
7.0
2
18
10h9
14
5.0
4H9
9.5
12.0
5.5
62
20
9.0
0
35.0
41.0
10
M5 x 0.8
37.5
9
0
M5 x 0.8
10.0
M5 x 0.8
31.0
4
4H9
28.0
4
4H9
6
2.0
52H9
PCHG2-63M(43)
PCHG2
63
16
86
66
62
4
7.5
3
24
12h9
17
5.5
6H9
11.0
14.0
6.6
76
22
12.0
0
43.0
51.0
10
M5 x 0.8
44.0
11
0
M5 x 0.8
9.0
M6 x 1.0
38.0
5
5H9
34.5
5
5H9
7
2.5
65H9
PCHG2-80M(53.5)
PCHG2
80
20
106
82
77
5
9.0
4
28
14h9
20
6.0
8H9
11.0
19.0
6.6
95
27
13.5
0
53.5
63.5
12
M6 x 1.0
56.0
12
0
Rc1/8
12.0
M6 x 1.0
47.5
6
6H9
43.5
6
6H9
8
3.0
82H9
PCHG2-100M(66)
PCHG2
100
24
134
96
90
6
13.0
4
34
18h9
23
7.5
8H9
14.0
21.0
9.0
118
30
18.0
10
66.0
78.0
16
M8 x 1.25
63.0
15
5
Rc1/4
16.0
M8 x 1.25
59.0
6
8H9
54.0
6
8H9
10
4.0
102H9
PCHG2-125M(82)
PCHG2
125
32
166
122
114
8
15.0
6
40
22h9
31
10.5
10H9
17.5
34.0
11.0
148
38
23.5
12
82.0
98.0
20
M10 x 1.5
84.0
18
7
Rc3/8
20.0
M10 x 1.5
74.0
8
10H9
68.0
8
10H9
12
6.0
130H9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表